22
Cooling EfficiencyUp to 22 SEER
Energy SavingsAn Average of 41%
Ductless Mini-Split Heat Pump

4MXW8

4MXW8 Description

This indoor ductless heating and cooling unit works as part of a ductless mini-split or multi-split system. Mounted on the wall, this ductless unit offers flexible, high-efficiency heating and cooling for precise comfort without the ductwork.

Overview

-

Ductless System

Composed of three main components—an indoor unit consisting of a coil and a fan, an outdoor compressor unit and a remote control—most ductless heating and cooling split systems are connected by refrigerant lines and require no ductwork. The indoor unit can be mounted on the wall or in the ceiling.

Efficient Comfort

Trane’s ductless heating and cooling systems have Seasonal Energy Efficiency Ratings (SEER) ranging from 16.00 to 22.00, making the systems remarkably efficient and environmentally friendly.

Design Flexibility

Since there is no ductwork to install, it’s easy to add Trane’s ductless heating and cooling units to any home, in any room desired. It’s an economical and efficient option for homes without an existing ducted system or when adding ductwork may be impractical or too expensive.

Zone Control

With a multi-split system, between two and five indoor units—depending on the indoor model—can be connected to just one outdoor unit, providing the exact degree of comfort you require room to room or zone by zone.

Specifications

-

4MXW8 Ductless Heating and Cooling Unit

modelcooling btuhheating btuheerseerhspf
4MXW8509A10N0BA9,0009,80014.2229.2
4MXW8512A10N0BA11,20013,00012209.2
4MXW8518A10N0BA18,00019,800121810
4MXW8524A10N0BA21,40023,000121810
4MXW8536A10N0BA33,60034,6008.2168.2

Every Trane ductless system consists of an indoor and an outdoor unit. Trane indoor units feature:

Specially designed air vents efficiently reduce operating sound to provide quiet comfort.

Provides temporary high-speed operation to reach your desired temperature quickly.

Based on a set sleeping time, Trane’s mini-split systems can automatically adjust the temperature to rise or fall to maintain comfort in the room while you sleep, saving energy in the process.

The fan runs when the unit is stopped to prevent bacteria from forming. The unique catechin filter made from an additive abstracted from natural green tea provides long-lasting sterilization and removes up to 95 percent of potentially harmful bacteria.

Air is pre-heated during heating operation to prevent blowing cold air directly to the room.

You set the time for the unit to operate automatically when you want.

Each ductless heating and cooling unit is controlled with a wireless remote control (purchased separately) so you can easily control your system from anywhere in the room. The "I feel" function enables the system to sense temperature at the remote control, rather than a thermostat.

In case of power loss, the system will restart in the previous operation mode without the need to reset the system.

Trane Product

Trane Warranty

Trane HVAC Product

Protect your 4MXW8 with one of our top of the line warranties

View Warranty
Estimated energy savings of41%Savings based on the rating of a matched system
Energy Savings

Save an estimated 41% in energy costs with this unit.

System efficiency is measured in SEER, (Seasonal Energy Efficiency Ratio) and HSPF (Heating Seasonal Performance Factor). The higher the SEER and HSPF, the greater the system’s energy efficiency, and the lower the overall carbon footprint of your household.