Reusable Air Filters

Perfect Fit™

Perfect Fit™ Description

For the millions of particles in a typical home’s air, a Trane Perfect Fit™ reusable air filter traps more dust, pollen and bacteria than typical filters. Plus, when paired with the Trane CleanEffects™ whole-house air filtration system you get one of the world’s best air filtration systems, making the air you breathe that much cleaner.

loading...

Overview

-

One cabinet, three options

A Trane Perfect Fit™ reusable air filter is an integral part of a Trane home comfort system. Even if you start out with a pleated or media filter, you always have the option to add the Trane CleanEffects™ whole-house air filtration system. And, regardless of the filter you choose, all of the filters are easy to access and maintain.

The right choice

When considering which reusable air filter is appropriate for your home, consider your lifestyle. How much time and money are you willing to spend on replacing filters? Would you prefer to have a filter you can clean yourself? And, what kind of effectiveness are you looking for in your home? For help with these and other questions, use the product comparison feature or find a dealer near you.

Specifications

-

1-inch Pleated Reusable Air Filter for Air Handlers

modelairflowh"w"d"shipping weight (lb)
TFP215AOAH1300-1,2007.521.52120
TFP235AOAH1300-1,5007.523.52122
TFP260AOAH1400-1,8007.5262124

1-inch Pleated Reusable Air Filter for Furnaces

modelairflowh"w"d"shipping weight (lb)
TFP145AOFR1300-1,2007.514.52717
TFP175AOFR1300-1,5007.517.52719
TFP210AOFR1400-1,8007.5212722
TFP245AOFR1400-2,0007.524.52725

PerfectFit™ 1-inch Pleated Reusable Air Filter Features:

  • Up to six times more effective than a standard throwaway filter
  • Available in a variety of sizes
  • Easy to replace
  • Filters 100 percent of the air that is heated and cooled.
Trane Product

Trane Warranty

Trane HVAC Product

Protect your Perfect Fit™ with one of our top of the line warranties

View Warranty