70V Dry+ Ventilating Dehumidifier™

70V Dry+ Ventilating Dehumidifier™

70V Dry+ Ventilating Dehumidifier™ Description

The Envirowise 70V Dry+ Ventilating Dehumidifier has built-in dual application. Use as a stand alone dehumidifier, or duct it to your HVAC system, to keep your home’s air dry in the summer. The 70V can be used as a dedicated ventilator to bring fresh air into your home on a schedule determined by you and your dealer.

Overview

-

Increased Home Comfort

For use in homes up to 3,000 square feet, the 70V Dry+ Ventilating Dehumidifier removes up to 70 pints of moisture a day when used as a whole home dehumidifier. This ensures your home’s air stays comfortable, no matter your climate.

Flexible Installation

The small footprint design of this unit allows for flexible installation in areas like attics, basements, crawl spaces, utility areas, or closets. Use as a stand-alone unit, connect to central grilles, or simply connect to your existing ductwork for use with your system fan to deliver whole-house dehumidification or ventilation.

Easy to Use

This Energy Star rated unit is designed to “set it and forget it“. The enthalpy control allows for automatic adjustment of outside air based on 3 climate zone settings. This means that the unit will sense changes in the air outside and automatically turn on your compressor and dry the incoming air before it enters your home making it ideal for humid climates and improving upon your overall home comfort and energy efficiency.

Nexia Integration

Connect the 70V Dry+ Ventilating Dehumidifier to your Nexia enabled thermostat and have remote control capability from almost anywhere when using your smart phone, tablet or computer. This unit can also be connected to a dedicated wall mounted control-- Either way you have control over your comfort at your fingertips.

Smart Humidity Control Solution

A whole home dehumidifier is a better way to solve humidity concerns in your home. Over cooling by turning down the AC temperature costs more to operate during the summer and AC does not provide comfort during the spring and fall seasons when outside temperatures will not allow the AC to run.

Specifications

-

Every Trane FreshEffects™ energy recovery ventilator is packed with high-quality components. Each helps ensure that you can count on FreshEffects™ to deliver fresh air, time after time. Today’s homes are better insulated and tightly sealed to save energy. This prevents a number of home odors (cooking smells, pet odors, paint or new carpet fumes) from escaping. Trane FreshEffects™ helps these fumes and odors to dissipate by bringing fresher outdoor air into your home.

  • Static plate energy transfer core means efficient transfer of heat and moisture
  • High performance, permanently lubricated ball-bearing motor
  • Slide-out filter for easy cleaning
  • Percent timer control
  • Passive defrost-condensate drain not required
  • Multi-position mounting
  • Heavy gauge, powder-painted steel cabinet
  • Closed cell foam gasketing for insulation integrity
Trane Product

Trane Warranty

Trane HVAC Product

Protect your 70V Dry+ Ventilating Dehumidifier™ with one of our top of the line warranties

View Warranty
TOTAL ESTIMATED INSTALLATION PRICE
* Estimated price reflects the most common average installation cost across the USA. Price may vary in your area. Price ranges shall apply to Basic Installation to include standard materials and service, which may vary by the type of system selected. All price ranges are subject to adjustment based on the unique characteristics of the home. Any changes or modifications to Basic Installation agreed upon by Buyer will be an additional cost as negotiated by Buyer and the independent Trane Comfort Specialist including the cost of mechanical permits that may be required by local and state law. Price ranges do not include any taxes, now or hereafter enacted. Taxes will be added by your Trane Comfort Specialist to the sales price to comply with local and federal tax law.