Contact Your Local Trane Comfort Specialist

Porter Heat & Air

With over 35 years of professional service in heating and cooling, the team at Porter Heat & Air serves the needs of residents in the Pauls Valley, Oklahoma area.  While they can install and provide service to HVAC units, such as high quality Trane products, the company wants every home HVAC unit to operate at optimal levels at all times. To avoid small problems developing into larger, more costly emergency situations, the company’s ongoing maintenance program keeps home and business heating and cooling units operating as they should.  Participants in the program receive a 15% discount on all needed services.  Also, when the company is receiving multiple service calls, maintenance program participants will receive priority. 

Preventive maintenance checks can prevent system failures.  When the technician arrives, they will check a variety of elements including the condenser, blower and motor.  They will also calibrate the thermostat for more accurate temperature control.  While they are there, they will clean the unit, lubricate the bearings and tighten any loose connections.  This type of ongoing maintenance delivers years of experience directly to the customer.  While the technicians at Porter Heat & Air can provide repairs or install new Trane HVAC units, they would prefer to assist their customers with properly maintained units that last for many years.  In the long run, the client receives superior service and saves money.    When it comes to heating, cooling or air purification in a home or business, Pauls Valley, Oklahoma residents turn to the award-winning professionals at Porter Heat & Air. 

Top of Page
Trane Technologies