We use cookies to enhance your experience on our website. By clicking '' or by continuing to use our website, you are agreeing to our use of cookies. You can change your cookie settings at any time.

Unstoppable Comfort.
Unbelievable Deals.

Buy qualifying equipment, receive an instant rebate of up to $600*, and take advantage of Trane’s 2023 Special Financing offer available through participating dealers. See your participating independent Trane Comfort Specialist Dealer for details.

Or call a local pro at Loading..

This is a test block to see if it can be done

Eligible HVAC Equipment⁺ for Spring 2023

For System Combinations below, pair the outdoor units with eligible furnace
or eligible air handler in combination with a Trane Smart Thermostat^.

Instant RebateEligible System Combinations
$600XV20i AC or Heat Pump+Eligible furnace or air handler+Smart Thermostat^
$500XV19 Heat Pump+Eligible furnace or air handler+Smart Thermostat^
$500XV18 AC or Heat Pump+Eligible furnace or air handler+Smart Thermostat^
$400XL18i / XL17i AC or Heat Pump+Eligible furnace or air handler+Smart Thermostat^
$200XR17 / XR16 AC or Heat Pump+Eligible furnace or air handler+Smart Thermostat^
$600 XL16c / 15 SEER2 Packaged Units+Smart Thermostat^
Instant RebateEligible Components
$75Select S-Series Furnace, L-Series Furnace**, or Legacy Furnace

Our HVAC experts can help.

We’re here to connect you with a trusted HVAC specialist in your area. Enter your ZIP code below to get started.

*See your participating independent Trane Dealer for complete program eligibility, dates, details and restrictions. Instant rebate up to $600. All sales must be to homeowners in the United States. Void where prohibited. Valid on Qualifying Equipment only. Offer valid through 04/01/2023 – 06/30/2023.

⁺Products are eligible based on availability and must be sold/installed/claimed during the Effective Period. No substitutions or exceptions are allowed. Eligibility based upon Trane comfort system configuration and use of Trane products. Substitutions using American Standard components are not allowed and will not be reimbursed. The TAMX Air Handler only matches up with the following outdoor units: 4TTV0, 4TWV0, 4TTV8, and 4TWV8. The TEM6 Air Handler requires a Relay Panel when installed with a variable speed outdoor unit. Discuss eligible equipment with your Trane Comfort Specialist.

**Ultra Low NOX equipment is only available in California

^Eligible Trane Smart Thermostats: TCONT724, TCONT824, TCONT850, TZON1050, and the Trane LINK UX360 Smart Thermostat (THUI2360)