Discover Austin Heating and Air Conditioning

Austin is located in central Texas, about 160 miles south of Dallas. The city’s official slogan is “The Live Music Capital of the World.” Austin is known for it’s vibrant culture and warm temperatures. In order to stay comfortable at home in Austin, ask a Trane dealer for advice about your home HVAC system.

Talk to a Trane dealer today!

Need AC repair in Austin?

Summers in Austin are hot, with temperatures often hitting 100 degrees Fahrenheit. If your air conditioner isn’t fine-tuned, it could turn out to be an unbearable summer. Call a local Trane Comfort Specialist™ to get your AC system checked. Whether you need AC repair in Austin or an entirely new system, a Trane dealer can help. Don’t let the summer weather sneak up on you! It’s always better to schedule maintenance appointments in advance.

Which system is right for you?

Do you have a gas line set up? Maybe a heat pump and furnace combination is best for your home. If you don’t have a gas line, maybe a heat pump and air handler combination will work for you. Contact a local Trane expert for help.

Get Cleaner Air in Austin

Austin is known for having clean air since strict no-smoking rules were applied to public places, including restaurants and bars, years ago. To keep the air inside your home clean as well, consider adding a Trane air cleaner. Our Trane CleanEffects™ systems help eliminate up to 99.98% of unwanted allergens in the air. Get the best Trane AC in Austin, TX and don’t worry anymore about your family breathing in dust, pollen and pet dander.

Are you a trane dealer?
Are you a trane dealer?
Trane Direct Sales Office

If you're a local Trane dealer, contact your Direct Sales Office for more information about parts and supplies.

(844) 671-2112
Hours of Operation

Monday - Friday

8:00 AM-5:00 PM


9801 Metric Blvd

Suite 400

Austin, TX 78758

Top of Page