Find a Rocky Hill HVAC Service Specialist Today

If you need help with your heating and cooling system, we’re here to help. Trane Rocky Hill dealers are waiting for your call.

Schedule a Rocky Hill AC repair appointment today!

Schedule Rocky Hill AC Repair

Trane Comfort Specialists™ are trained to handle a variety of calls, including AC repairs. All you have to do is contact your local Trane dealer. They’ll come over, assess the situation and provide you with the best possible solutions for your home. Call now and enjoy long-lasting home comfort during the warm summers and chilly Connecticut winters.

Discover Rocky Hill, Connecticut

Rocky Hill is 8 miles south of Hartford, the state’s capital. In the winter, temperatures in Rocky Hill can average 18 degrees, so you’ll want to make sure your furnace or heat pump is up to the challenge. On the other hand, temperatures in the summer can reach the upper 80s. Scheduling regular maintenance appointments is an easy way to make sure your heating and cooling systems are ready for whatever the weather has in store.

Control Your Home Comfort in Rocky Hill

The air quality in your home is just as important as the temperature. A Trane Comfort Specialist™ can also offer you suggestions about air filters, humidifiers and dehumidifiers. Trane air quality products can remove dust, pollen and allergens from your indoor air - which can be especially helpful during the spring in Rocky Hill.

TRANE
Are you a trane dealer?
Are you a trane dealer?
TRANE
Rocky Hill
Trane Direct Sales Office

If you're a local Trane dealer, contact your Direct Sales Office for more information about parts and supplies.

(844) 710-5194
Hours of Operation

Monday - Friday

8:00 AM-5:00 PM

Location

716 Brook Street

Rocky Hill, CT 06067

Top of Page
Trane Technologies