Small to large self-contained HVAC systems from Trane 20-110 tons
Still not sure which system is right for you?
Selecting a language changes the language and content on the Trane site.
Latin America
Europe
Asia Pacific
Trane’s self-contained system lineup is ideal for older buildings and renovation projects too. Designed to fit in freight elevators and through standard doorways, modular options include “split-apart” systems, in which the fan/coil section splits from the condenser unit, or a completely modular, cassette-designed system with the smallest footprint and faster assembly.
A self-contained system from Trane is 17% more efficient than competitor units, and can deliver ultra-high efficiency with IEER ratings up to 20.8 IEER, depending on the model and configuration selected.
Microprocessor controls offer direct or sensor interface for operating efficiency. Some self-contained models can be connected to a building automation system for enhanced monitoring, maintenance and performance optimization.
With factory-installed and tested options to reduce labor time and installation risk, designed-in enhancements and modular unit assembly for certain models – Trane self-contained systems make install and service easier.
Still not sure which system is right for you?
For General and Corporate Questions: