Thermafit™ Modular Air-Source Multi-Pipe

Model MAS

Overview

Thermafit™ MAS: modular, efficient, dual-function heat pump chiller.

Customize with 3-10 modules, enjoy simultaneous heating & cooling, and achieve high efficiency with next-gen refrigerant. Perfect for diverse climate control needs.

  • Capacity: 
    • 30T Modules (433 MBH) 
    • 3-10 Modules per bank
  • Application: Simultaneous Cooling and Heating (Up to 140°F)
  • Compressor: Tandem, Vapor-Injection Scroll
  • Refrigerant: Next-gen, low-GWP R-454B

Vision Awards Winner Vision Awards Winner

NED-Award-23_horizontal.png

  1. Modular Design for True Flexibility

    The Thermafit™ MAS heat pump chiller features a modular design, allowing you to customize your setup with 3-10 modules per bank. This flexibility ensures that you can scale your heating and cooling capacity to meet your specific needs, providing operational redundancy and reliability.

  2. Simultaneous Heating and Cooling Capability

    With the ability to provide both heating and cooling simultaneously, the Thermafit™ MAS heat pump chiller offers an all-in-one solution for diverse climate control needs. This dual functionality maximizes efficiency and reduces the need for separate systems, saving both space and energy.

  3. High Efficiency with Next-Gen Refrigerant

    Utilizing next-gen, low-GWP R-454B refrigerant and vapor injection scroll compressors, the Thermafit™ MAS heat pump chiller achieves up to 8.2 times more efficiency compared to other electric heating methods. This advanced technology ensures optimal performance even in extreme ambient temperatures, delivering hot water up to 140 °F.

Modular Means More

Discover how modular chillers boost flexibility, performance, and control.

Product Information

  • Vapor Injection Compressor: Injects superheated vapor into the scroll compressor, expanding the operating envelope and enabling hot water temperatures of ~130°F (54.4°C) even at -18°F (-28°C) outdoor ambient temperatures.
  • Dual Duty Refrigeration Coils: Fin and tube construction coils that function as evaporators or condensers based on operational mode, with an option for epoxy coating for enhanced durability.
  • ECM Variable Speed Condenser Fans: Quiet, highly efficient, and maintenance-free fans that optimize performance.
  • Brazed Plate Heat Exchangers: Serve as independent heat exchangers for evaporators or condensers, with an option for heat tracing on all wetted components for improved reliability.
  • Common Hydronic Headers: Includes a strainer, automatic isolation valve, and flow switch to simplify installation and reduce costs.
  • Optional Features: Compressor wraps for sound attenuation, fused or non-fused disconnect switch, power distribution panel (NEMA 4X option), BMS integration, electronic isolation valve, heat tracing, and single point power.
  • Capacity Range: 30T (433 MBH) per module (3-10 modules per bank)
  • Operating Map:
    • Cooling: Chilled water 20°F to 65°F; 0°F to 115°F ambient
    • Heating: Hot water 70°F to 140°F, -18°F to 95°F ambient
    • Simultaneous: 90°F to 140°F
  • Compressor: Tandem, Vapor injection scroll compressor
  • Refrigerant: Next-gen, low-GWP R-454B

Trane Thermafit™ Air-Source Modular Multi-Pipe Model MAS

Product Literature

Installation Operation Maintenance (IOMs)

Looking for parts?


High Performance Systems

Unstoppable end-to-end climate control solutions.

At Trane, we understand the comprehensive system-wide aspects essential for effective thermal management of your building, starting with your heat pump chiller. Enhance your results with integrated cutting-edge technology, precise controls, pre-engineered tools, and optional services.

Comprehensive Heat Pump Chiller Systems

Pre-engineered Hydronic Heating

Discover how Trane heat pump chiller systems simplify the implementation of cost-effective, energy-efficient, reliable, sustainable cooling and hydronic heating while helping to reduce carbon emissions.

Thermal Battery Energy Storage Systems

Trane® Thermal Battery™ Storage systems help lower utility bills, increase sustainability, and provide greater operational flexibility by integrating thermal energy storage.

Discover More of What’s Possible with Trane 

  • design-and-analysis-tools-1400x600-web-banner.jpg

    HVAC Design and Analysis Tools

    Backed by Trane's long history of HVAC system design and software simulation knowledge, our cutting-edge HVAC tools and calculators answer your challenges and help create a more sustainable world.

  • Happy business people, handshake and meeting in teamwork for partnership or collaboration in boardroom. Woman person shaking hands in team recruiting, introduction or b2b agreement at the workplace

    Energy Services

    Advance your mission with Trane as your dedicated partner in creating lasting improvements for your people, facilities, and future.

  • Business people working in the modern office

    Building Decarbonization Solutions

    The journey to decarbonize your building is uniquely yours and Trane can meet you at any point. Whether policy, regulations or your own ESG goals are motivating your building to change, Trane has the answers.

  • Ensemble on a Desktop

    Building Control Solutions

    Discover how Trane AI-powered building controls and HVAC automation systems can improve efficiency, integration, resilience, and cybersecurity in your building.