file

Appleton, WI

2500 N Lynndale Dr, Suite H Appleton, Wisconsin 54914

When making an investment as critical and complex as your building's HVAC system, it pays to choose local technical experts who are dedicated to your satisfaction throughout the life of your system...not just the initial sale. That's the promise, and the difference, of total system local support from Trane. Because Trane offers HVAC equipment, Building Management Systems, Parts and Service under one roof, we provide cost-effective solutions that incorporate a total system perspective right from the start.

We're here to serve your total comfort system needs.

Contact Us: (877) 670-1466

 

 

EarthWise Intelligent Variable Air System

For Chilled-Water Applications

Looking for more effeciency than a traditional VAV system? Check out EarthWise™

 

Learn More

Building Controls

Wireless Comm and Trace™ BAS Operator Suite

Flexibility, reliability and new freedom.

Learn More

Homestead High School

Case Study

Energy Performance solution empowers effective decision-making for improved building operations and energy management.

Learn More

CONTACT US

Quotes for Light Commercial Rooftop
Replacements are Quicker
than You’d Think!

Snap. Send. Receive –Easy Quote 1, 2, 3!
1. Snap a picture of the model nameplate.
2. Send it to rooftops@trane.com along with your contact information.
3. Receive your quote from our dedicated Light Commercial Rooftops team!

Questions? Call 651.468.2760.

Get in Touch

Appleton, WI

2500 N Lynndale Dr, Suite H

Appleton , Wisconsin 54914

PH: (877) 670-1466

FAX: 920-734-2044

Connect