CONTACTE CON UN EXPERTO EN TRANE

Generator Rentals & Temporary Power Distribution

Portable, Emergency, and Industrial Generator Rentals for Any Application

Diesel Generators

Whether you need to power one of our temporary cooling solutions or just need additional power, Trane has temporary power ranging from 36 kW to 1450 kW.

  • Cam-type electrical connections
  • Forklift compatible
  • Larger units can be set up in parallel to provide additional power solutions
  • Diesel generator rentals from Trane provide temporary power ranging from 36 kW to 1450 kW for commercial, industrial, and emergency needs
  • Cam-type electrical connections simplify setup, ensuring fast and reliable portable diesel generator deployment
  • Forklift-compatible design allows for safe, efficient transport and flexible placement on job sites or event locations
  • Larger generator units can be set up in parallel to deliver scalable power solutions for high-demand or critical operations
  • Suitable for powering temporary cooling solutions or meeting additional backup power requirements for generator rental near me
  • Rugged and dependable construction supports reliable operation in harsh or remote environments
  • Ideal for use with portable power distribution boxes for a complete temporary power solution

Power Distribution Equipment

Weatherized for outdoor use, a wide variety of power distribution equipment is available to support Trane rental units in most any situation. From cables to temp power distribution boxes, Trane can provide a solution to your power distribution needs.

  • Transformers (Step-up and Step-down)
  • Distribution boxes / Spider boxes
  • 50A extensions
  • 20A extensions
  • Quad string cables
  • Weatherized power distribution equipment supports reliable, safe operation in outdoor or rugged environments for generator rental and temporary power needs
  • Wide selection includes transformers (step-up and step-down) for versatile voltage conversion in commercial and industrial settings
  • Distribution and spider boxes streamline temporary power distribution, ideal for events, construction, and emergency backup
  • 50A and 20A extension cables provide flexible connectivity and easy integration of portable generators and equipment
  • Quad string cables allow efficient power distribution to multiple outlets, increasing setup flexibility on job sites and event venues
  • Designed for compatibility with Trane generator rentals and other temporary electrical power distribution solutions
  • Rugged, dependable construction ensures safe, uninterrupted service for critical operations or remote locations
  • Energy-efficient and cost-effective components help reduce power loss and operating costs

FAQs

Your generator rental questions, answered.

It depends on what you need to power and how much energy you’ll use. Start by adding up the wattage or kilowatt ratings for all equipment or systems you want to run at once. For commercial or industrial generator rental, our team can recommend the best size based on your specific needs, whether it’s for events, construction, or emergency backup.

A generator can run for hours—or even days—depending on fuel source, tank size, and load. Most portable diesel generators can run anywhere from 8 to 24 hours on a full tank. Some larger generator rentals can run even longer with refueling. Always check the manufacturer’s specs and plan for fuel management if you need extended runtime.

Fuel use varies by generator size, load, and run time. As a general guide, a standard portable diesel generator might use 1–2 gallons per hour at half load, but large industrial generator rentals will use more. For an exact estimate, share your expected usage details and we’ll help you calculate fuel needs and costs.

View All Trane Rental Equipment

Trane Rental Services has an impressive array of HVAC rental and power generation rental equipment. Our capabilities include 1- to 1,000-ton units of cooling, 36 kW to 1.5 MW of power generation, and electric or indirect fired heaters up to 512,000 btus.

Need Rental Help? Contact Us

Trane Rental Services Value

  • Extra cooling, short-term replacements, temporary equipment to cool, heat or power
  • Fast, reliable and cost-effective solutions when you need them
  • Keep your business operational while you repair, replace or upgrade your existing system
  • Scalable cooling, heating, and power for unique applications, unusual situations and special events
  • Team of dedicated account managers, engineers, service technicians and logistics professionals

Generadores