CONTACTE CON UN EXPERTO EN TRANE

Rental Accessories

Trane Commercial Rental Services has a variety of rental accessories to build out your full commercial rental solution including transformers, electrical cables, pumps, flexible duct, flexible hose, and heat exchangers.

Transformers

150, 300, 500, 750, 1,000 and 1,500 kVA

  • Step up or down from 208, 230, 460, 600, 2,400 and 4,160

 

Electrical Cable

 2/0 and 4/0

  • Boxes of 50 ft or 100 ft available
  • Pigtails and cam style connections

Pumps

14 - 4,800 GPM

  • Skid mounted with throttling valves, disconnect and starter

Flexible Duct

12 and 20 inch diameter

  • Box: (4) 25 foot lengths, (2) connectors

Flexible Hose

2.5, 4, 6, & 10 inch

  • Boxed kit includes 100 or 200 ft of hose and fittings
  • Kit: 96 feet of 4 inch flanged suction/vertical hose available

Heat Exchangers

Our heat exchangers are plate-and-frame type and provide fluid-to-fluid heat exchange in temporary applications. Available Products: 100–500 tons

  • Allow transfer from one cooling method to another
  • Useful for processing and manufacturing applications

I-Line Panels

Fuel Tanks

Conducto flexible

12 y 20 pulgadas de diámetro

  • Caja: (4) longitudes de 25 pies, (2) conectores

Manguera flexible

2,5, 4, 6 y 10 pulgadas

  • El kit en caja incluye 100 o 200 pies de manguera y accesorios.
  • Kit: 96 pies de manguera vertical/de succión con bridas de 4 pulgadas disponibles

Intercambiadores de calor

Nuestros intercambiadores de calor son del tipo placa y marco y brindan intercambio de calor de fluido a fluido en aplicaciones temporales. Productos disponibles: 100–500 toneladas

  • Permitir la transferencia de un método de enfriamiento a otro
  • Útil para aplicaciones de procesamiento y fabricación.

View All Trane Rental Equipment

Trane Rental Services has an impressive array of HVAC rental and power generation rental equipment. Our capabilities include 1- to 1,000-ton units of cooling, 36 kW to 1.5 MW of power generation, and electric or indirect fired heaters up to 512,000 btus.

Need Rental Help? Contact Us

Trane Rental Services Value

  • Extra cooling, short-term replacements, temporary equipment to cool, heat or power
  • Fast, reliable and cost-effective solutions when you need them
  • Keep your business operational while you repair, replace or upgrade your existing system
  • Scalable cooling, heating, and power for unique applications, unusual situations and special events
  • Team of dedicated account managers, engineers, service technicians and logistics professionals