Rooftop WSHP

3 to 20 Tons - GWS Models

Elementary school building backside, a sunny spring day.

Best of both worlds: geothermal efficiency, plus rooftop unit technology and value

Add water-source heat pump energy efficiency to the durability and reliability of Trane’s Precedent® and Voyager® II packaged rooftop units for greater building-wide comfort. In capacities up to 20 tons, Trane Axiom Rooftop Water Source Heat Pumps offer HVAC solutions for a variety of commercial applications including:

  • Office buildings
  • Schools
  • Hotels
  • Apartments/condominiums
Modern apartments in the center of Rotterdam

Pick a water-source configuration that best meets your efficiency goals

Trane’s Axiom Rooftop Water Source Heat Pumps can be configured for geothermal, boiler/cooler or hybrid applications, in closed or open loops with ground-source or surface water. And because the technology is integrated into one of Trane’s industry-leading packaged rooftop systems, the entire system is customizable, connectable, easy to install and service.

The motherboard of green color from the personal computer. Repair. Texture or background. Electronics. Spare parts.

Optimize performance with connected controls

Operation with ReliaTel® microprocessor controls includes an optional BACnet® Communications Interface or LonTalk® Communications Interface to communicate directly to the Building Automation System (BAS) through an open protocol.    

grey Non-Programmable-Thermostat.png

Multiple options available to customize Rooftop Water Source Heat Pump systems to address the requirements of your commercial project

Choose from many factory-installed options to customize the system. We offer a color touchscreen human interface panel that enables more intuitive commissioning, troubleshooting and preventative maintenance.  Or you may require single zone VAV for applications with a diversity in the load profile, such as gymnasiums, auditoriums, manufacturing facilities and retail box stores.

Additional options include:

  • Trane Air Fi® Wireless Communications
  • High-efficiency motors and filtration
  • Multi-speed indoor air fan system    

Product Literature

Other Products You Might be Interested In