Horizon Air and Water Source Heat Pumps
Product Overview
Trane® Horizon™ Dedicated Outdoor Air Systems offer Water-Source Heat Pumps and Air-Source Heat Pumps, two of the most sustainable, environmentally responsible ways to heat and cool buildings. WSHP are ideal solutions for academic, commercial and institutional applications such as office buildings, hotels, healthcare facilities, schools, condominiums and apartments. ASHP are well suited for commercial applications and can be coupled with Energy Recovery Ventilation to maximize energy savings.