Proven performance backed by careful engineering
Explore the full portfolio of air-cooled chillers offered by Trane.
Air-cooled Chillers
 
                        CGAM Air-Cooled Scroll Chiller
At a Glance:
- Capacity Range: 20 to 130 tons (50 and 60 Hz)
 
- Refrigerant: R-410A
- Energy Efficiency Rating (EER): IPLV: 13.7-16.6 (high-efficiency); 14.5-16.9(extra-high-efficiency)
 
                        Series R Helical Rotary Chiller
At a Glance:
- Capacity Range: 140 to 500 tons
 
- Refrigerant: R-134a
- Compressor Design: Helical rotary screw
- Energy Efficiency Rating (EER): IPLV: 13.6-15.4 (standard); 14.2-15.9 (high-efficiency); 14.1-15.2 (extra-high-efficiency)
 
                        At a Glance:
- Capacity Range: 115 to 520 tons
 
- Refrigerant: R-134a or R-513A
- Compressor Design: Helical rotary screw
- Energy Efficiency Rating (EER): IPLV: 16.0-18.0 (high-efficiency)
 
                        At a Glance:
- Capacity Range: 140 to 230 tons
 
- Refrigerant: R-410A
- Compressor Design: Scroll with variable volume ratio
- Energy Efficiency Rating (EER): IPLV: 15.8-16.5
 
                        At a Glance:
- Capacity Range: 150 to 450 tons Refrigerant: R-134a
 
- Compressor Design: Helical rotary screw
- Energy Efficiency Rating (EER): IPLV: 19.7-21.6
- Free Cooling
 
                        Air-Cooled Oil-Free Magnetic Bearing Chillers by Arctic
At a glance
- Air Cooled independent circuit models from 60 to 440
    tons
 
- Water Cooled models from 60 to 1,500 tons available with dual circuits
- Condensing unit available from
    60 ton 240 tons
 
- Available with R-134a refrigerant with options for low GWP R-513A and HFO R-1234ze
 
                        Series R Helical Rotary Model BRTAC (50 & 60 Hz)
At a Glance:
- Capacity Range: 140 to 500 tons
 
- Refrigerant: R-134a
- Compressor Design: Helical rotary screw
 
                        CGAM Air-Cooled Scroll Chiller
At a Glance:
- Capacity Range: 20 to 130 tons (50 and 60 Hz)
 
- Refrigerant: R-410A
Still not sure which system is right for you?
Additional services to help you succeed
 
            
        Rental Solutions
Our approach to temporary HVAC and power goes beyond the typical drop-off. We design, deliver, install and even monitor safe and efficient rental solutions. Short term, long term, chiller, generator, or portable AC unit, we have the fleet and people where and when you need them.
 
            
        HVAC System Management
Every HVAC system needs occasional TLC to do its best work. Our approach gives you the advantage of full OEM support delivered through our own factory-trained technicians. We’ll collaborate with you to find a just-right solution.