Blower Coil Air Handlers | Terminal Devices, Blower Coils, Unit Heaters

A low cost method of cooling and/or heating buildings for a variety of applications

These compact, low profile air solutions can fit in small spaces and are floor or ceiling mounted and, with a minimum of effort, they can be relocated within the building as needs change. The air solutions are typically used in schools, hospitals, offices, stores, and similar applications.

Several available configuration options, including simple or complex controls, coil options and piping packages, make this an affordable system solution. Units are available in seven nominal capacities ranging from 1.0 to 7.5 tons cooling and 400 to 3,000 cfm airflow. The basic unit is available in horizontal (model BCHD) as well as a vertical (model BCVD) configuration.

When you buy a Trane blower coil air handler, we ship the air solutions from the factory as a total package. Included in the package are factory-mounted coils, filters, controls, motors, drives, and duct collars. Optionally we can also provide factory mounted and tested electric heat, end devices and controls. These factory installed items help you manage costs by reducing jobsite labor and installation time. Durable construction and convenient access make these air solutions easy to service.

Resources

Additional services to help you succeed

2018 Trane Brea California 0753_932x932_Services-Operate Maintain and Repair-Rental.jpg

Rental Solutions

Our approach to temporary HVAC and power goes beyond the typical drop-off. We design, deliver, install and even monitor safe and efficient rental solutions. Short term, long term, chiller, generator, or portable AC unit, we have the fleet and people where and when you need them.

5294_Trane_van25731_930x930_Services-Operate Maintain and Repair-HVAC System Management.jpg

HVAC System Management

Every HVAC system needs occasional TLC to do its best work. Our approach gives you the advantage of full OEM support delivered through our own factory-trained technicians. We’ll collaborate with you to find a just-right solution.