Self-Contained Systems

All-in-one and in control

For new construction or retrofit, Trane self-contained HVAC systems are a great fit.

Some projects can make installation of HVAC systems tricky. With a complete line of self-contained HVAC systems from 20 - 110 tons of capacity, Trane can satisfy any new construction or retrofit application with reliable, energy efficiency comfort.

Comprehensive line includes modular designs for tight spaces and faster assembly

Trane’s self-contained system lineup is ideal for older buildings and renovation projects too. Designed to fit in freight elevators and through standard doorways, modular options include “split-apart” systems, in which the fan/coil section splits from the condenser unit, or a completely modular, cassette-designed system with the smallest footprint and faster assembly.

  • selfcontained-subcat-circle1.jpg

    Reliable energy efficiency

    A self-contained system from Trane is 17% more efficient than competitor units, and can deliver ultra-high efficiency with IEER ratings up to 20.8 IEER, depending on the model and configuration selected.

  • selfcontained-subcat-circle2.jpg

    Choose your control interface – direct, through sensors or BAS

    Microprocessor controls offer direct or sensor interface for operating efficiency. Some self-contained models can be connected to a building automation system for enhanced monitoring, maintenance and performance optimization.

  • Small business building exterior

    Designed for easier installation and service

    With factory-installed and tested options to reduce labor time and installation risk, designed-in enhancements and modular unit assembly for certain models – Trane self-contained systems make install and service easier.

Small to large self-contained HVAC systems from Trane 20-110 tons