Trane OptiPlant is the customized control solution for comfort cooling installations with two air-cooled chillers in small buildings and commercial spaces. Based on the chilled water demand, it will limit chiller operation and its associated auxiliary equipment thus reducing operating costs.
A touchscreen display allows you to monitor and control key operating parameters. An energy monitoring version is available.
Customer benefits
- Lower operating and maintenance costs
- Reduced operating hours: Miniumum of 15% reduction in energy consumption
- Longer component lifetime and lower maintenance costs.
- Easy chiller control
- Intuitive screens allow easy monitoring and control of the plant
- Traceability of plant operation
- Event log and system temperature trends are displayed over the seven previous days
- Rapid return on investment
- Payback achievable in less than two years in an average size office building.