CCEC

1000-140 000 m3/h

Main features

  • 50 mm panel thickness
  • Rockwool insulation
  • High efficiency heat recovery technology
  • Factory mounted controls on request
  • Suited for customized applications
  • Available in all countries except Italy/Austria/Hungary/Middle East

Customer benefits

  • High build quality and reliability, designed for the most demanding applications
  • Clean concept construction, designed to meet highest hygienic requirements
  • Use the finest technologies available to provide the lowest specific fan power and energy consumptions
  • Quick and easy installation and maintenance
  • Available with Eurovent Class A energy class
  • Compliant to EN13 053, VDI 6022 and DIN 1946

Options

  • VDI 6022 German compliant construction
  • Compliant to CO4 BS for hospitals
  • EC motor
  • ATEX certified construction

Accessories

  • Inspection windows and wired lights
  • Manometers and pressure switches
  • Flexible connections, weather louvers, intake hoods, sand trap louvers
  • Motor lifting beam, adjustable legs

Contact Request Form