Contact your Trane Rental Expert

Contact your Trane Rental Expert

Hire equipment selection

Trane’s complete offering for hire cooling and heating needs

Constantly evolving

The Trane Rental fleet features the latest Trane chillers, heat pumps and rooftops, equipped with quick connections for air, water and electricity. Rental units have crash frames for better protection and handling.

A comprehensive and risk-free solution built on a modern, efficient and wide-ranging fleet.

Our Rental engineers will understand your needs and configure the best solution from our flexible, modern, efficient and reliable Trane fleet. Thanks to their expertise and commitment, each project is executed in the safest, fastest and most professional manner.

A comprehensive and risk-free solution built on a modern, efficient and wide-ranging fleet.

Our Rental engineers will understand your needs and configure the best solution from our flexible, modern, efficient and reliable Trane fleet. Thanks to their expertise and commitment, each project is executed in the safest, fastest and most professional manner.

You need cooling or heating, the rest is on us.

Through our Rental Services, we deliver cooling and heating. We always start by identifying your needs and we tailor each solution specifically to meet your requirements. You do not need a chiller or a boiler, you need cooling or heating, delivered in the most reliable and efficient way.

A wide-ranging, modern, perfectly maintained fleet of Trane chillers, heat pumps and rooftops supported by a full range of ancillary items. These are the building blocks to create the perfect solution for your HVAC needs.

Get In Touch With Trane

We are here to help

Hire Chillers

Ranging from 5 kW to 2 MW, our chiller fleet includes the most efficient chillers on the market. Scroll, screw, and magnetic bearing compressors are available, depending on your application.

Benefits

Trane’s legendary reliability and efficiency in delivering cold water or brine.

Ideal for

Comfort cooling or process cooling in a wide range of temperatures and applications.

Hire Heat Pumps

At Trane, we strongly believe in the electrification of heating. Our Rental fleet also includes heat pumps and multi-pipe units for cooling and heating. 

Benefits

Heat pumps and multi-pipe units are all-year-round products. They can cool or heat depending on the season for maximum flexibility. They use renewable sources of energy instead of fossil fuels for heating and therefore deliver the lowest environmental and safety impact.

Ideal for

Four-season cooling and heating needs. Heat recovery or “free heating” applications. Events and gatherings where fuel hazard is a concern.

Hire Rooftops

Rooftops are the simplest and most effective solution when it comes to heating or cooling a space for human comfort or to ensure the optimal preservation of goods and processes.

Benefits

A rooftop can cool and heat, depending on the need. Optimum use of air recirculation mixed with fresh air helps to dramatically reduce losses and results in lower overall energy consumption compared to traditional systems such as direct fired heaters.

Ideal for

Events and temporary installations, warehouses and production halls, shopping centres.

Hire Air Handling Units - AHU

An AHU is the ideal companion for a chiller or a heat pump. They transfer energy from hot or cold water to the air. Combined with chillers and heat pumps, AHUs offer great flexibility and scalability to complete the most complex projects.

Benefits
Small air handling units or AHUs are very effective at distributing cooling or heating to multiple spaces or to implement a uniform distribution in a single wide space. They also offer the flexibility to adjust different spaces to different temperatures, with high static pressure requirements.

Ideal for
Events and temporary installations, warehouses and production halls, shopping centres. 

Hire Dry Air Coolers

A dry cooler uses cool outside air or water to help chill water for air conditioning or industrial processes.

Benefits
Trane free cooling, naturally. Dry coolers can reduce energy consumption and costs by up to 80% and extend chiller lifetime by reducing the load on mechanical parts.

Ideal for
Process applications at temperatures typically above 10°C: office buildings, hospitality, district cooling and heating, data centres.

Heat rejection for high temperatures in petrochemical, pharmaceutical and industrial processes.

Hire Multi-pipe Units

Trane multi-pipe units are compact units that deliver simultaneous cooling and heating, all year round. The fully electric, air-to-water multi-pipe units are designed with two independent water circuits to generate cooling and heating using renewable and recovered energy for the entire building with no direct greenhouse gas emissions.

Benefits
Sustainable, versatile and high-efficiency solution for the lowest operating costs. Trane multi-pipe units eliminate the need for separate boiler and chiller systems. They also provide flexibility to meet comfort needs regardless of climate, season, use or occupancy, as well as better use of floor space.

Ideal for
Hospitality, healthcare, entertainment, office buildings, education

Related rental solutions

Customer Stories