Capacity Extension and Seasonal Needs

Cooling and heating that adjusts to your needs, when you need it

A peak in cooling or heating demand can be critical for the comfort and health of people occupying a space such as a hospital, a commercial building, a factory or a warehouse. In industrial processes, a deviation from the ideal temperature setpoint can decrease quality or productivity beyond an acceptable limit. Changing climate and economic conditions are making it even more challenging, emphasising the advantages that a Rental solution can offer.

The best way to deal with changing load and seasonal demand

In most cases, cooling or heating demands depend on the outdoor temperature or other internal drivers such as occupancy or production load. Demand usually peaks for a relatively short time, sometimes just a few days. A Rental solution perfectly complements an existing HVAC installation to add cooling or heating capacity as needed.

  • No compromise on comfort and quality of your building or process

    No compromise on comfort and quality of your building or process

    A Trane Rental solution is the right size to meet peak demand and ensures that cooling or heating temperature setpoints are maintained for the best quality and yield of your production or for the comfort and satisfaction of people.

  • Minimise financial risk by optimal use of capital and cash

    Minimise financial risk by optimal use of capital and cash

    Operations nowadays are frequently scaled up or down at a much faster speed than before. A Rental solution eliminates costs when cooling or heating is not needed, while capacity can be quickly ramped up when production volumes or demand increases. From fixed costs to variable costs.

  • Trane reliability, efficiency and service coverage

    Trane reliability, efficiency and service coverage

    All our equipment is perfectly maintained according to the highest standards. Our customers can count on our extensive network of service engineers for outstanding 24/7 support.

The best way to manage variable cooling or heating needs

A cooling or heating need can always be split between a base load and a peak load. A seasonal need is a specific case where base load is equal to zero. A peak is high in intensity and short in duration, so a Rental solution is ideal to smooth those peaks and preserve optimal comfort or process conditions, including in challenging situations. 

Cooling or heating capacity to match your needs

Capacity expansion on demand

When the existing HVAC plant capacity cannot cope with demand due to exceptionally high or low ambient temperatures or a surge in production volume or building occupancy, a Rental solution can solve the problem and restore the right cooling or heating performance.

Capacity expansion by design

A traditional approach of sizing the HVAC plant capacity for the peak is generally a waste, as assets are not utilized for a large part of the year. A smarter and more modern approach is to invest in HVAC plant capacity for the base load and leverage the flexibility of a Rental solution for peak load management.

Seasonal needs

Some businesses are intrinsically seasonal and require cooling or heating for a very short time. A Rental solution provides all the flexibility and agility required to make these businesses profitable, with a “pay as you go” model.

Typical applications: Healthcare, Industry, Hospitality, Commercial buildings, Warehouse

Typical applications: Industry, Warehouses, Commercial buildings

Typical applications: Ice rinks, Wine making, Agriculture

Tell us what you need

Customer Stories

Avoiding heat stress for healthcare

Avoiding heat stress for healthcare

The public hospital was challenged to provide enough cooling in the different wards during the hot summer season.

Learn More
Advanced technology tested with Trane EaaSy

Advanced technology tested with Trane EaaSy

This modern manufacturing facility in the north of The Netherlands continually invests in innovation and industry-leading technology.

Learn More
Securing the wine-making process at a Romanian winery

Securing the wine-making process at a Romanian winery

A winery in the Murfatlar vineyard region of Romania needed temporary cooling during the vintage season.

Learn More
Temperature control for concert by international star

Temperature control for concert by international star

Multi-platinum artist Ariana Grande came to Europe in 2019 with the Sweetener World Tour.

Learn More

Related rental solutions

Contact Us

Connect with your local Trane Rental expert

We will help you find the needed solution
How would you like us to contact you? *