At Trane, we believe in electrification of heating as an important
global contributor to mitigate climate change and reduce carbon
footprint. That's why we've introduced Sintesis™ Advantage CXAF, with
capacity ranges from 290 kW to 700 kW.
Trane has the most versatile flexible portfolio in the HVAC
industry. The CXAF is part of the Sintesis™ family, already including
best-seller products like the air-cooled screw chiller RTAF or the
air-cooled with High Speed Centrifugal Compressors GVAF: multiple
technologies, exceptional performances and proven reliability.
Sintesis™ Advantage provides best-in-class efficiency levels with
Eurovent Class A full load performance. CXAF are also available in the
HEat version, for even higher efficiency in heating mode, without any
impact on footprint.
All units are compliant with all applicable EU Ecodesign Regulations
under the ErP framework.
Main features
- Class A or B COP and EER
- 2 efficiency levels: SE,
HEat
- 3 acoustic packages: SN, LN, XLN
- Available with
AC, EC and EC Axitop fans
- Refrigerant R410A
Customer benefits
- A chiller and heat pump in one single package - the reversible
technology lowers your installation and operating costs by
satisfying summer and winter demands with a single unit
- Ideally suited for comfort, industrial and process applications,
with operating ranges down to -15°C in heating mode, and up to +52°C
in cooling mode.
- High configurability: a wide range of
configurations to choose from, combining low noise and high
efficiency to minimize the Total Cost of Ownership
- Great
acoustic comfort to suit every application with the choice of three
levels of noise attenuation
- Full interoperability via
SmartCom interface LonTalk®, BACnet® and Modbus