Wenden Sie sich an Ihren Trane-Vermietungsexperten

Cold Storage

Temperature controlled storage and warehousing solutions

Low to ultra-low temperature capability

Trane Cold Storage solutions can maintain optimal temperature with minimal fluctuation. With extra insulation, off-site preservation ensures protection of product quality. Large Storage Capabilities + Ultra-low temperatures

  • Modern, efficient and wide-ranging fleet

    Easy to use and easy to service

    Simple design and most advanced controller in the industry

  • Precise temperature control from 40°C to -70°C

    Precise temperature control from 40°C to -70°C

    Our ISO containers are available in sizes 10', 20' and 40'. With unitary containerized cold storage, you can reach -70°C.

  • Trane reliability, efficiency and service coverage

    Trane reliability, efficiency and service coverage

    All our equipment is perfectly maintained according to the highest standards. You can have a fully electric operation, with optional diesel generator back-up and real-time remote monitoring, 24/7 in option.

To match all needs

Trane offers cold storage solutions with extensive applications in short-term to long-term storage, warehousing and testing. Our solutions can be adapted to perfectly meet your needs with options including telematics, remote monitoring and Controlled Atmosphere.

Unitary cold storage solutions

Low to ultra low temperature solutions ranging  from -70°C to +40°C:

  • Available in ISO containers sizes 10', 20' and 40'
  • Precise temperature control
  • Fully electric operation, with optional diesel generator back-up
  • Factory fitted telematics: Real-time remote monitoring, 24/7 (option)
  • Easy to use/easy to service: Simple design and most advanced controller in the industry

Applied low temperature solutions

Low temperature systems for all building sizes and types from -20°C to +40°C:

  • Air handling units + chiller / boiler/ heat pump: from +30°C to 0°C.
  • Low temperature and very low temperature fancoils: from +2°C to -10°C.
  • Low temperature fancoils + chiller/ heat pump: from -10°C to -20°C.

 

A large range of applications

Any raw material or finished product requiring temperature controlled storage to preserve or increase shelf life. R&D applications where a temperature controlled environment is required to enable Accelerated Life Testing (ALT) of critical components.

Our unitary and applied solutions can fit all industries

  • Food and Beverage, manufacturing sites
  • Warehouses
  • R&D material and high-tech components
  • Pharmaceuticals, Bio-life, Healthcare
  • Festivals/ events/exhibition centers
  • Supermarkets

Tell us what you need

Customer Stories

Warehouse food and beverage

Temporary cooling for a chocolate manufacturer in Austria

International confectionery manufacturer needed efficient and reliable temporary cooling for a non-temperature controlled warehouse in Vienna, Austria.

Learn More
Avoiding heat stress for healthcare

Avoiding heat stress for healthcare

The public hospital was challenged to provide enough cooling in the different wards during the hot summer season.

Learn More
Advanced technology tested with Trane EaaSy

Advanced technology tested with Trane EaaSy

This modern manufacturing facility in the north of The Netherlands continually invests in innovation and industry-leading technology.

Learn More
Securing the wine-making process at a Romanian winery

Securing the wine-making process at a Romanian winery

A winery in the Murfatlar vineyard region of Romania needed temporary cooling during the vintage season.

Learn More

Related rental solutions

Contact Us

Connect with your local Trane Rental expert

We will help you find the needed solution
How would you like us to contact you? *