Features
Trane FreeCool comprises all the components required to operate a Free cooling system. It is a factory built, confi gured and tested package.
Features include:
- Advanced control logic to maximize energy savings
- Preprogrammed controls with confi gurable parameters
- Trane TD7 touch screen available in multiple languages
- System scheduling
- System alarm notifi cation
- Energy metering and performance trending
- Electrical protection devices
- IP55 and freeze protection for outside installation
Advantages
Trane expertise in HVAC enables us to engineer a factorybuilt, prepackaged, performance-optimized solution designed to deliver premium performance.
- Advanced solution, made simple
- Designed and built in-house
- Premium performance and reliability
- Adaptable to suit a wide range of chilled water systems
- Quick and easy installation
- Plug and Play installation
- Limited changes to hydraulic system minimize chiller plant disruption
- Preprogrammed controls reduce commissioning time
- Energy Management
- Reduces electrical peak demand in winter
- Reduces electrical consumption
- Energy metering and performance trending