TR1 Series has two mains voltage ranges: 200-240 V and 380-480 V.
All TR1 Series VFD units are supplied with IP 20 enclosure as standard. They are available with or without an integral brake module. This enclosure level is ideal for panel mounting in areas where a high degree of protection is required; at the same time IP 20 enclosures allow side-by-side installation without any need for extra cooling equipment.
TR1 Series VFD frequency converters are able to fulfill many different functions in a monitoring system. The frequency converter can be integrated directly in an overall surveillance system, which will allow detailed process data to be transferred via serial communication.