Stealth™ chiller RTAE

485-1065 kW

 

 

 

 

 

 

 

 

 

Main features

  • AdaptiSpeed™ Technology: permanent magnet motors powering the compressor and fans
  • AFD3 Adaptive Frequency Drive - 30% TDD harmmonic filtration
  • 3 InvisiSound™ acoustic versions: Standard, Superior Sound Package and Ultimate
  • New generation efficient water exchanger
  • All aluminum condenser coils (aluminum fins and tubes)

Customer benefits

  • Low cost of ownership: High full (EER) and part load efficiencies (ESEER)
  • Silent operation: high level of acoustic comfort

 

 

 

 

 

Options:

  • Flow-switch
  • Low temperature process cooling (<4°C)
  • Ice storage
  • High ambient operation (52°C)
  • Low ambient operation (-18°C)
  • Complete CoatTM epoxy coated condenser coil
  • Architectural louvered panels
 

Accessories:

  • Elastomeric isolators

Controls

  • Ultimate control: Trane UC800
    • Easy to read 7-inch color touchscreen display
    • Industry leading algorithms
    • Open protocol design
    • Adaptive control
  • Feedforward adaptive control
  • Softloading
  • Rapid restart
  • Adaptispeed Control
  • Variable-Primary Flow (VPF) compatible