Hermetic scroll compressors, low vibration and low sound level
High efficiency plug fan for indoor installation with ducted air intake and discharge. Optional EC plug fan for increased external static pressure up to 400 Pa for improved capacity modulation and energy savings.
Waterside plate heat exchanger with differential pressure switch and antifreeze protection electric heater
Airside heat exchanger high efficiency finned coils with seamless copper tubes expanded into corrugated aluminum
Thermostatic expansion valve
Casing and panels in galvanized and painted steel
Horizontal or vertical air flow
Fan external static pressure up to 300 Pa
Water side plate heat exchanger with differential pressure switch and antifreeze protection electric heater
Electronic expansion valve
Microprocessor-based controller to manage unit on/off mode, operating mode setting and parameters setting
Casing and panels in galvanized and painted steel
Full compliance with EU Regulation 2016/2281 for comfort chillers
Customer benefits
Compact dimensions allow for flexible installations in both new and existing buildings
Maintenance operations are easy thanks to the location of the components
Excellent acoustic comfort levels
Digital Defrost is a self-adaptive defrosting system able to intervene only in case of a consistent thickness formation of ice on the coils’ fins
Dynamic Logic Control manages the differential of the inlet water temperature on the basis of the speed of its variation. Thanks to the DLC the number of the compressor starts decreases ensuring economic and energy savings
Dynamic Set Point function allows changing the setpoint simultaneously to always achieve the conditions of best comfort and maximum energy savings.
Perfect for large variety of buildings and applications
Building roof curved or not large enough
Floor-by-floor AC system with individual metering / billing
Easy installation of customized duct silencers satisfying
Specific noise requirements
Allows isolating the machine room from low outdoor air temperature
Examples: Theaters/Hotels/Office buildings in (old) city centers
Areas with heavy air pollution. Indoor installation protects unit against corrosion. Apply good quality coating on condenser coil
Options
Compressors sound jackets
Soft - starter
Serial communication card RS 485
Power factor correction to cosphi = 0.91
Automatic circuit breakers
Desuperheater
Over/under voltage + phase failure protection relay
Epoxy coated condensing coils
Pre-painted condensing coils
Copper/copper condensing coils
Advanced iPro microprocessor controller with BACnet™, Modbus, LonTalk™ serial card option
Accessories
G4-EU4 condenser inlet air filters
Remote control panel
Flow switch
Automatic water filling
Water strainer
Water gauges
Gas gauges
Rubber or spring anti-vibration mounts
Microprocessor-based controller to manage unit on/off mode, operating mode setting, parameters setting, and error code display
Carel electronic expansion valve
Setpoint arbitration is the strategy used to select final, authoritative values from multiple input sources:
External inputs are “hard wired“ directly to the local chiller controller with low voltage binary (On/Off or Cool/Heat Mode)
External setpoint with 4-20mA analog signals or double setpoint with digital input. In this case it is necessary to order the iPRO unit controller
BMS Inputs (Optional) are Building Automation Systems which can talk to the chiller controls over network serial links including Modbus, Lon Talk and BACNet. The last two are available only with I-Pro.