Creating the perfect atmosphere
From simple stores to modern shopping complexes, Trane has
experience in the retail business. We know that the temperature,
humidity and ventilation management needs of stores are different than
for other buildings. Leveraging our experience, we can help you
identify specific areas for energy and comfort improvement and keep
your buildings operating at their designed levels.
And with contingency planning and our thousands of equipment and
controls technicians, we can help you reduce the risk of lost sales
due to comfort system failure.
Delivered system
Trane’s light commercial Building Management System (BMS) only
requires a few settings to be implemented on an application. Thanks to
the capability of any Trane HVAC equipment to communicate over a
network, the BMS manages to identify the equipment that is linked
together, builds the corresponding database and automatically offers
to the end user, predefined functions such as time-of-day schedule,
automatic setpoint reset, zone management or alarming menu, with
almost no labor required.
If you want to customize your interface, convenient software is
available to do this. The system is compact and convenient to install
and connect. Trane’s equipment uses open standard protocols, which are
often present in retail buildings
The advantage of single sourcing
Trane’s delivered system offers an additional perspective, since
every piece of the puzzle comes from the same manufacturer. It is far
easier to coordinate equipment delivery, commissioning and
fine-tuning, since only one contact is involved for this. On top of
this, Trane personnel are well trained for the entire system
components, ensuring efficiency in commissioning, and fast response.
Energy savings
Various pre-engineered tactics, such as setpoint reset, time-of-day
scheduling and duty cycle, have been implemented in the system to
improve system energy efficiency, without altering system comfort
management capability. Trane’s system is easy to install, set up and
use. This means that system updates, daily operations and maintenance
can be done by operation personnel very easily, requiring very little
training. Trane’s system also has the capability to control ancillary
equipment, such as lights, parking lots, energy meters, and any
equipment controlled by to a time-of-day schedule. Trane’s delivered
BMS for commercial applications is a powerful answer to customers who
want a very easy-to-use system, capable of simplifying their
operations along the complete project life cycle.