Select language
Trane offers a variety of air-cooled chillers for a wide range of comfort and process cooling applications.
Our helical rotary air-cooled chillers can reduce your total cost of ownership because they are engineering for lower life cycle costs and reliability through design simplicity. Our Helirotor™ compressor technology is direct drive, low speed (3600 rpm), with only two rotating parts, for high reliability and efficiency. Optimized compressor parts profiles are designed specifically for chilled water applications to optimize full- and part-load efficiency. Our Adaptive Control™ Microprocessor provides greater reliability through a proactive control strategy, safety functions with simple diagnostics and easy interface with Trane Tracer® building automation/energy management using a single twisted pair of wires. Trane air-cooled chillers are the right choice for tight temperature control in virtually any application.
Trane also offers complete, factory-assembled scroll liquid chillers that offer ease of installation with wiring and microprocessor controllers providing maximum operating efficiency. Our compact chillers install easily and quickly into most building layouts, making them ideal choices for retrofit or new building designs.
For more information about our air-cooled chillers, see the product pages linked below.