CONTACT A TRANE EXPERT

Signature 20 to 110 Tons

20 to 110 Tons

Construction engineers supervising progress of construction project stand on new concrete floor top roof and crane background

Engineered for efficiency and durability for today’s construction needs

Trane Intellipak® Signature Series self-contained systems are engineered to satisfy today’s trend toward larger floor plates and increased building loads – yet still deliver superior energy efficiency and quiet operation. Up to 17% more efficient than competitor equipment, Signature series units use compressors with Trane 3-D® Scroll technology, which creates a completely enclosed three-dimensional compression chamber for increased efficiency and quieter operation. Other features include:

  • Internally trapped drain for low cost installation
  • Swing-out VFD panel with TR200 for efficient VAV operation
  • Unit-mounted microprocessor control with human interface panel
  • Two-bolt connection on cleanable condenser for quick, easy maintenance
  • Waterside valve package option to enhance system efficiency
  • Compact cabinet to minimize mechanical room requirements
  • Low leaving air temp capability to reduce fan motor energy, improve acoustical performance, and minimize duct sizes
  • Factory-installed and tested microprocessor controller
modern office building with green leaves.

Lower installed costs plus economical operation add up to great value

Signature Series units reduce installed costs with single-point power and single-point water connections, factory-commissioned and tested controls – to reduce installation costs – and factory-installed options.  Building owners can further economize with operational strategies such as:

  • Free cooling with waterside or air-side economizer
  • Energy savings with floor-by-floor system, since only units on that floor need to operate
  • Simple heating alternatives such as perimeter radiation and fan-powered VAV 
signature-row3.jpg

Integrated digital controls with human interface help ensure comfort, flexibility

All Signature Series units include integrated digital controls with a unit-mounted human interface panel. Panel has a two-line by 40 character clear language display (in English, Spanish or French) and a 16-function keypad that includes custom, diagnostic and service test mode menu keys. Options and accessories include:

  • Trane LCI-I Communication Interface Module: ICS interface control module
  • BACnet® Communications Interface Module
  • BAS interface
  • Air-Fi® Wireless Communications Interface
  • Programmable sensors
  • ICS zone sensors used with Tracer® system for zone control
signature-row4.jpg

Enhanced serviceability by design

Factory-installed and tested options on Signature Series units reduces field labor and installation risk, while improving reliability. Trane makes service easier with:

  • Self-supporting removable panels
  • Quick-access service panel fasteners
  • Refrigerant line sight glasses in view during operation
  • Unit-mounted interface panel for easier setpoint and operating parameter adjustment 

Product Literature

Services

2018 Trane Brea California 0753_932x932_Services-Operate Maintain and Repair-Rental.jpg

Rental Solutions

Our approach to temporary HVAC and power goes beyond the typical drop-off. We design, deliver, install and even monitor safe and efficient rental solutions. Short term, long term, chiller, generator, or portable AC unit, we have the fleet and people where and when you need them.

HVAC System Repair

HVAC System Repair

Our local, certified technicians get your system back up and running, fast

Other Products You Might be Interested In