CONTACT A TRANE EXPERT

Hydronic Branch Conductor

  • Introduces load-responsive zone comfort management

    Each Conductor directs the flow of hot or cold water to a thermal area.

    Adapts to changing heating and cooling loads, area by area, as needed throughout the day.

    Utilizing milder hot water supply temperature enables steadier supply-air temperatures. No more cycling on/off with very hot air.

  • Enhances heat pump systems’ sustainability benefits

    Delivers a 35% efficiency gain by heating adequately with milder, 105°F or lower hot water.

    Prevents system energy waste by stopping adjacent zones from fighting with each other over temperature set points.

    Integrates easily with BAS for enhanced energy management.

  • Reduces installation cost and complexity

    Retrofits repurpose existing branch cooling supply and return water piping for both heating and cooling distribution.

    In new construction, 50% fewer coils, valves, piping and joints reduce cost and labor.

    Logic for distributing hot or cold fluids into zones is built into the Conductor controls, saving time for technicians.

  • A single, high-capacity coil enhances zone comfort and efficiency
  • Central four-pipe hydronic distribution provides simultaneous cooling and heating capability year-round
  • Directs the flow of hot or cold water to a thermal area based on changing needs
  • Self-contained controller, preprogrammed with sequence of operation
  • Butterfly valves, with 0% leakage, wired back to the controller
  • Area branches only require two pipes
  • 105°F or lower hot water

Related Products

Request a quote