CONTACT A TRANE EXPERT

CGAM Air-Cooled Scroll Chiller

Model CGAM

Trane® CGAM air-cooled scroll chillers are available in sizes from 20 to 130 tons

Overview

Efficient, quiet cooling for small tonnage applications.

The CGAM air-cooled scroll chiller offers flexibility, efficiency, and low noise for 20 to 130 tons. It ensures ultra-quiet operation and features a partial heat recovery option.

  • Capacity: 20-130 tons
  • Operating map:
    • Cooling: Chilled fluid 0°F to 65°F
    • Cooling: -20°F to 125°F ambient
    • Heating: Heat recovery up to 140°F
  • Compressor: Scroll with intermediate discharge valves (IDV)
  • Refrigerant: Next-gen, low-GWP R-454B
  • Controller: Symbio® 800 
  1. The Perfect Combination for Small Tonnage Applications

    The CGAM air-cooled scroll chiller offers the perfect combination of flexibility, efficiency and low noise. Available in sizes ranging from 20 to 130 tons with a compact footprint, the CGAM is one of the quieter air-cooled chillers available today. Multiple levels of efficiency to choose from allow you to comply with your local code requirements.

  2. Significantly Quieter

    The CGAM consistently delivers sound levels five to eight decibels lower than similar chiller models. With factory-installed attenuation, an additional three-decibel-reduction can be achieved for applications requiring ultra-quiet operation.

  3. Designed for Application Flexibility

    Trane’s CGAM air-cooled chillers offer versatile solutions to meet the unique needs of commercial buildings. With a factory-installed partial heat recovery option, these chillers help lower energy consumption, reduce operational costs, and support regulatory compliance. Additionally, CGAM chillers are compatible with thermal battery storage applications—enabling ice-making capabilities for cost-effective energy management and enhanced operational flexibility.

Product Information

  • Low-noise fans for quiet operation
  • Compressor attenuation option
  • Partial heat recovery option
  • Optional pump package
  • BACnet/LonTalk and hardwire points
  • Factory installed buffer tank for process jobs needing tight temperature control or short building loops
    • Capacity: 20-130 tons
    • Operating map:
      • Cooling: Chilled fluid 0°F to 65°F
      • Cooling: -20°F to 125°F ambient
      • Heating: Heat recovery up to 140°F
    • Compressor: Scroll with intermediate discharge valves (IDV)
    • Refrigerant: Next-gen, low-GWP R-454B
    • Controller: Symbio® 800 equipment controller with AdaptiView™ interface

Product Literature

Looking for parts?


Discover More of What’s Possible with Trane 

  • design-and-analysis-tools-1400x600-web-banner.jpg

    HVAC Design and Analysis Tools

    Backed by Trane's long history of HVAC system design and software simulation knowledge, our cutting-edge HVAC tools and calculators answer your challenges and help create a more sustainable world.

  • Ensemble on a Desktop

    Building Control Solutions

    Enhance your buildings performance with Trane’s innovative building control solutions, designed for both modern and previous systems to improve comfort and reduce energy consumption.

  • Happy business people, handshake and meeting in teamwork for partnership or collaboration in boardroom. Woman person shaking hands in team recruiting, introduction or b2b agreement at the workplace

    Energy Services

    Advance your mission with Trane as your dedicated partner in creating lasting improvements for your people, facilities, and future.

  • A engineer under checking the industry cooling tower air conditioner is water cooling tower air chiller HVAC of large industrial building to control air system.

    Maintenance and Repair Services

    Maintenance and repair services help commercial buildings run efficiently, minimize downtime, and extend equipment life with expert HVAC and facility support.

  • Business people working in the modern office

    Building Decarbonization Solutions

    The journey to decarbonize your building is uniquely yours and Trane can meet you at any point. Whether policy, regulations or your own ESG goals are motivating your building to change, Trane has the answers.