Symbio® Equipment Controllers

Maximize Energy Efficiency with Symbio® Digital Equipment Controllers

Energy-efficient sustainable buildings begin at the HVAC system. We can help create an optimal, tailored solution for you.

Symbio Selects Technician RTU

What are the benefits of our Symbio® Digital Controllers?

  • Flexibility

    As occupant and building needs change over time, our flexible unit controllers solve present and future challenges. Symbio® and additional devices easily integrate with older systems via open standard protocols.

  • Connectivity

    Connected buildings meet occupant demands with ease by allowing you to securely access system and equipment data at anytime, anywhere to remotely monitor, troubleshoot, schedule, and control equipment.

  • Serviceability

    Symbio® can be reprogrammed easily and often with non-proprietary software service tools and built-in interfaces. Utilize detailed event logs, trends, and alarm management to ensure optimized system performance.

  • Security

    Upgradeable software offers proactive cybersecurity updates and future enhancements that comply with changing energy codes.



Symbio® models for your equipment

Symbio 500 and 400b provide programmable control suitable for almost any building need with enhanced flexibility to support BACnet MS/TP, BACnet/Zigbee (Air-Fi®), BACnet IP, and Modbus Server and Client protocol communications in a variety of topologies including star, daisy chain and ring IP.

  • Secure access via Trane Connect enables remote connectivity
  • Factory-mounted or field applied
  • Enhanced serviceability tools for third party integrators

Symbio 800 ships standard on chillers and large rooftop products.

  • Easy installation, start-up and commissioning
  • No special tools required for set-up and troubleshooting
  • Secure remote service capabilities, even without network access
  • Communicates via Air-Fi® Wireless, MS/TP or IP connectivity
  • Integrates seamlessly with building automation systems
  • Simple integration with third-party software and systems, such as lighting and security

Symbio 700 introduces digital control advantages to popular Trane rooftop units and split systems, including Odyssey™, Precedent® and Voyager® 3.

  • Easy installation, start-up and commissioning through the Service and Installation App
  • User interface clearly describes system alarms and resolutions
  • No special tools required for set-up or troubleshooting
  • Mobile app access to equipment alarming, trends and event logs 
  • Access to remote service capabilities

Symbio 210 can be factory installed on new Trane VAV boxes or mounted in the field to retrofit and modernize installed units.

  • Simplifies system design, easily integrates with other equipment
  • Configured, programmed and tested in the Trane factory
  • Communicates using BACnet/Zigbee (Trane Air-Fi®), MS/TP or IP
  • Factory installed or mounted in the field to retrofit/modernize units

Consulting - Specifying Engineer 2024 Product of the Year, Bronze Award

2024 Product of the Year, Bronze Award Winner

Our Symbio 500 Equipment Controllers named Bronze Award Winner for Consulting - Engineer 2024 Product of the Year.


Connected Building Solutions

Explore more solutions from Trane to connect your entire building and optimally operate all systems.

Sustainability hinges on building automation

Trane provides end-to-end connectivity solutions and strategies for buildings of every size, function and age.

Explore Building Automation

Proactively maintain and optimize your HVAC system

Symbio enables remote monitoring and performance reporting that help maintain uptime at its highest performance level.

Explore Digital Servies

Contact Us for Expert Guidance

Connect with your local Trane Indonesia expert / We will help you find the needed solution