ne

Questions & Answers









DEALER RELIABILITY

What are the ENERGY STAR requirements?

To qualify for ENERGY STAR requires heating and cooling units to meet or exceed minimum efficiency ratings.

The minimum efficiency required by the EPA for ENERGY STAR recognition includes: air conditioner and heat pump units with a SEER of 14.5 or above, 12 EER, or HSPF of 8.2 or above; all Trane gas furnaces with an AFUE of 90% or above.

Related Questions

  1. 1 What is ENERGY STAR?
  1. 2 How can I save on my energy bill?
  1. 3 How does Trane make my home more energy-efficient?

Have more Questions? Talk to an Expert.

Trane - Comfort Specialist
Expanded links