ne

Questions & Answers









DEALER RELIABILITY

How does a heat pump/air handler matched system work?

Common in the South and warm, humid areas, a heat pump and air handler system is one of the many options for a matched system.

Heat Pump and Air Handler Matched System


Regions: Southeast and the Carolinas

  • Heat Pump – Unlike a furnace, a heat pump doesn't burn fuel to make heat. It simply uses electricity to move heat from one place to another. A heat pump is an energy efficient way to cool your home in the summer and heat it in the winter.

  • Air Handler – Matched in capacity and efficiency rating with the heat pump, air handlers circulate conditioned air throughout your home. An air handler contains an inside coil and a blower fan, with the additional possibility of an auxiliary electric strip heater. Trane air handlers are available with single, multi or variable-speed motors. Variable-speed models are known for soft starts, high humidity control features and 12 selectable levels of airflow capacity, as well as the enhanced comfort mode, the Comfort-R™ airflow system.

  • Air Cleaner – An integral part of a home comfort system, filtering dust and pollutants out of the air you breathe, and keeping your rugs and home furnishings cleaner as well. Reduced pollen, dust, pet dander, smoke, etc., could help reduce allergy and asthma discomfort. A Trane CleanEffects™ air filtration system is up to 99.98% effective.

  • Thermostat – The control center for your home comfort system. Trane's digital, programmable thermostats give you precise temperature control and allow you to program your heating and cooling requirements depending upon your daily activities and schedule.

Related Questions

  1. 1 How does a heat pump/furnace matched system work?
  1. 2 What is an all-in-one or packaged system?
  1. 3 What is Trane CleanEffects™?

Have more Questions? Talk to an Expert.

Trane - Comfort Specialist
Expanded links