XL803

XL803

Digital Thermostat

Trane deluxe programmable thermostats put comfort in your control. Full of features so you can set it and forget it, or manage your home environment manually.

Find a dealer

Look for Savings & Offers in your area

Locate Energyguide Labels

Info

One size doesn't always fit all—and neither does pricing. Visit our pricing page to learn more.

Cost:
Programmable: Yes
Heating Stages: Three Stage

Optimized Comfort Control

Flexible comfort control

Set your thermostat for seven-day programming you can copy, 24-hour programming or manual operation.

Reliable operation

Will retain memory, has a real-time clock and changes for Daylight Savings Time.

Memory capabilities

Your programming function can be stored in permanent memory.


Quick Comparison

XL802

80 Cost

XL803

80 Cost

XL624

80 Cost

Every Trane Thermostat is packed with high-quality components. Each helps ensure that time after time, your unit will provide total comfort your family can rely on. The XL803 Deluxe Programmable includes:

Bright back-lit display with interactive touch screen

Armchair programming with removable screen

Filter clean/replacement key

Programming functions stored in permanent memory

Manual or auto changeover

Minimum compressor runtime

3 to 10 degrees Fahrenheit “dead band” between heating and cooling set points in the "auto" changeover mode

Conventional or adaptive intelligent recovery

Min and max heating and cooling ranges

Daylight Savings Time key

Programmable fan can be programmed in the "on", "auto" or “circulate” mode for each period

Vacation/leave program will hold vacation/leave temperature for up to 256 days

Five-minute time delay for compressor protection

Outdoor temperature display

Three-stage heat (gas or electric), two-stage cool

Humidity sensor

Dual fuel compatibility

Trane XL803 Registered Limited Warranty Details

10-year Registered Limited Warranty on internal functional parts

If the product is not registered within 60 days of installation Trane’s Base Limited Warranty terms will apply.

An option to purchase transferability of your Registered Limited Warranty is available. For more information, click here.

Optional Extended Warranties are available. Extended Warranties can pay for labor and other costs not covered by manufacturer's limited warranty.

Ask your dealer for full warranty information at time of purchase. Warranties are for residential use only. Some exclusions may apply.

Register within 60 days of installation to activate warranty. Residential use only. Some exclusions may apply. Call 1-800-554-6413 or Register Online.

NEED HELP? TALK TO AN EXPERT CONTACT YOUR LOCAL TRANE COMFORT SPECIALIST

TRANE TRUCOMFORT

Close