XL624

XL624

Smart Control

Trane XL624 Series 7-day programmable control is compatible with Nexia™ Home Intelligence. With Nexia, homeowners can remotely control their home’s temperature to suit their lifestyle and reduce their energy consumption while away. Connect with your home and family, even when you’re not at home.

Find a dealer

Look for Savings & Offers in your area

Locate Energyguide Labels

Info

One size doesn't always fit all—and neither does pricing. Visit our pricing page to learn more.

Cost:
Programmable: 7-Day
Heating Stages: Four Stage

SMART CONTROL. TOTAL COMFORT.

Create your ideal home environment.

With upgradable software, humidity sensor, filter service and maintenance reminder alerts this Z-Wave control allows you to manage your home comfort from wherever.
Nexia™ Home Intelligence Remote Climate Access included*

*Nexia Home bridge required

Click here for the XL 624 user manual


Quick Comparison

XL803

80 Cost

XL624

80 Cost

XL600

60 Cost

The Trane XL624 control is an innovative product that is compatible with Trane as well as any other brand of standard central heating and air conditioning systems. It is compatible with Nexia™ Home Intelligence and includes Remote Climate Access*

XL624 Features:

4.3" black and white LCD touchscreen

Create up to four daily heating and cooling schedules

Adjust home temperature remotely*

Adjustable continuous fan control with variable-speed indoor unit

Screen lock out and guest lock out

Built-in humidity sensor

Dehumidification setting

Receive filter, maintenance and humidifier service reminder alerts via most web-enabled devices*

One button Energy Savings Mode (ESM)

Upgradable software

*Nexia Home bridge required

Trane XL624 Registered Limited Warranty Details

5-year Registered Limited Warranty on internal functional parts

If the product is not registered within 60 days of installation Trane’s Base Limited Warranty terms will apply.

An option to purchase transferability of your Registered Limited Warranty is available. For more information, click here.

Optional Extended Warranties are available. Extended Warranties can pay for labor and other costs not covered by manufacturer's limited warranty.

Ask your dealer for full warranty information at time of purchase. Warranties are for residential use only. Some exclusions may apply.

Register within 60 days of installation to activate warranty. Residential use only. Some exclusions may apply. Call 1-800-554-6413 or Register Online.

NEED HELP? TALK TO AN EXPERT CONTACT YOUR LOCAL TRANE COMFORT SPECIALIST

TRANE TRUCOMFORT

Close