XL602

XL602

Two-Stage Thermostat

The Trane XL602 Series 5/2 programmable home thermostat allows you to manage your home’s comfort for the week and the weekend. Relax knowing this two-stage thermostat is providing your home reliable heating and cooling year round.

Find a dealer

Look for Savings & Offers in your area

Locate Energyguide Labels

Info

One size doesn't always fit all—and neither does pricing. Visit our pricing page to learn more.

Cost:
Programmable: Yes
Heating Stages: Two Stage

Comfort with More Control

Reliable operation

This 2-stage thermostat maintains program temporarily when power is interrupted.

Memory capabilities

With its built-in memory, this programmable home thermostat will permanently retain your temperature settings.


Quick Comparison

XL800

80 Cost

XL602

60 Cost

XL600

60 Cost

Every Trane programmable home thermostat is packed with high-quality components. Each helps ensure that time after time, your unit will provide total comfort your family can rely on. The XL602 Series 5/2 Programmable two-stage thermostat includes:

5/2 simple and easy programming—set different schedules for weekdays and weekends.

Simultaneous display—see the indoor temperature and set temperatures without pushing more buttons.

Plain language—straightforward, with no symbols.

Easy battery access—makes changing the battery a simple task.

Soft key controls—easy to understand and manage.

Two-stage heat (gas only), two-stage cool.

Trane XL602 Registered Limited Warranty Details

5-year Registered Limited Warranty on internal functional parts.

If the product is not registered within 60 days of installation, Trane’s Base Limited Warranty terms will apply.

An option to purchase transferability of your Registered Limited Warranty is available.

Optional Extended Warranties are available. Extended Warranties can pay for labor and other costs not covered by manufacturer's limited warranty.

Ask your dealer for full warranty information at time of purchase. Warranties are for residential use only. Some exclusions may apply.

Register within 60 days of installation to activate warranty. Residential use only. Some exclusions may apply. Call 1-800-554-6413 or Register Online.

NEED HELP? TALK TO AN EXPERT CONTACT YOUR LOCAL TRANE COMFORT SPECIALIST

TRANE TRUCOMFORT

Close