XR15 Electric

XR15 Electric

Heat Pump

The heating and cooling reliability you expect from Trane and the energy efficiency you deserve is available with these 5-ton and 2.5-ton heat pumps. The XR15 electric heat pump offers up to a 16.50 SEER rating when matched with Trane variable speed air handlers, furnaces and Comfort Coils™.

Find a dealer

Look for Savings & Offers in your area

Locate Energyguide Labels

Info

One size doesn't always fit all—and neither does pricing. Visit our pricing page to learn more.

Cost:
SEER (Cooling Efficiency): up to 16.00
HSPF (Heating Efficiency): up to 9.5

Comfort Without Compromise

Efficient performance

The XR15’s electric heat pump’s SEER rating of up to 16.50 and HSPF of up to 9.00 make it an energy-efficient choice for home comfort.

Economical operation

Increased energy efficiency may substantially lower your home cooling costs.

Durable construction

Materials for all components are tested again and again for long-lasting performance and reliability.

Cleaner, healthier indoor air

Add Trane CleanEffects™ to your system for advanced air filtration that removes more dust, pollen and other irritants from conditioned air for a cleaner, healthier, more comfortable home.


Quick Comparison

XR16

70.0 Cost
85 Efficiency

XR15

60 Cost
82.5 Efficiency

XR13

40 Cost
72.5 Efficiency

Every Trane Heat Pump is packed with high-quality components. Each helps ensure that time after time, your unit will provide total comfort your family can rely on. The XR15 electric heat pump includes:

Climatuff® compressors

Galvanized-steel louvered panels

Baked-on powder paint

Corrosion-resistant Weatherguard™ fasteners

Spine Fin™ outdoor coil

DuraTuff™ rust-proof basepan

Sound insulator on compressor (on select models)


XR15 heat pump models (R-410A refrigerant)

Model Cooling Capacity (BTUH) Nominal Tons Height (in.) Width (in.) Depth (in.)
4TWR5018G 18,000 1.5 29 33 30
4TWR5024G 24,000 2 33 33 30
4TWR5030G 30,000 2.5 33 37 34
4TWR5036G 36,000 3 41 37 34
4TWR5042E 42,000 3.5 41 37 34
4TWR5048E 48,000 4 45 37 34
4TWR5049E 48,000 4 45 37 34
4TWR5060E 60,000 5 45 37 34
4TWR5061E 60,000 5 45 37 34

* Models with two-stage operation

Trane XR15 Registered Limited Warranty Details

10 year limited warranty on compressor

10 year limited warranty on outdoor coil.

10 year limited warranty on internal functional parts.

If the product is not registered within 60 days of installation, Trane’s Base Limited Warranty terms will apply.

An option to purchase transferability of your Registered Limited Home System Warranty is available.

Optional Extended Warranties are available. Extended Warranties can pay for labor and other costs not covered by manufacturer's limited warranty.

Ask your dealer for full warranty information at time of purchase. Warranties are for residential use only, some exclusions may apply.

Register within 60 days of installation to activate warranty. Residential use only. Some exclusions may apply. Call 1-800-554-6413 or Register Online.

NEED HELP? TALK TO AN EXPERT CONTACT YOUR LOCAL TRANE COMFORT SPECIALIST

TRANE TRUCOMFORT

Close