Comfort-R™ innovation
When matched with a variable speed indoor unit from Trane, the XL20i has another special feature. Its a method of enhancing airflow that we call Comfort-R™ and it gives you greater humidity control in cooling. This is accomplished by running the fan at a slower speed during start-up. Comfort-R™ also provides warmer air during heating start-up. These managed cycles reduce temperature variances for the optimum in home comfort.
Efficient performance
The XL20i is among the industry’s most efficient heat pumps available, with a rating up to 19.00 SEER and HSPF up to 9.0. The XL20i has two compressors: one for milder weather and a second larger compressor for those extremely hot days. It’s like having two units in one.
ComfortLink™ II communicating capability
ComfortLink™ II communicating technology (available when matched with communicating indoor units) connects all of your key components so your system automatically charges, configures and calibrates for optimal performance and efficiency through the lifetime of your products.
Durable, quiet and economical
Increased efficiency may substantially lower your home cooling costs. Its multi-stage fan motor adjusts speed to quietly provide maximum comfort, and materials for all components are tested again and again for long-lasting performance and durability.
Cleaner, healthier indoor air
Add Trane CleanEffects™ to your system for advanced air filtration that removes more dust, pollen and other irritants from conditioned air for a cleaner, healthier, more comfortable home.
Get the details & specifications