XR17

XR17

Central Air Unit

The XR17 central air conditioning unit comes with the reliability you’ve come to expect from Trane and the energy efficiency you deserve. Designed with you in mind, this central air conditioner’s two-stage cooling technology helps provide even cooling to every room in your home.

Find a dealer

Look for Savings & Offers in your area

Locate Energyguide Labels

Info

One size doesn't always fit all—and neither does pricing. Visit our pricing page to learn more.

Cost:
Info

From ENERGY STAR® -qualified products to geothermal options, there are myriad ways for your HVAC system to be more energy and cost-efficient.

Efficiency (SEER):
up to 18.00
Info

The energy savings mode automatically adjusts your thermostat to save both energy and money.

Energy Star:
Yes

High Efficiency. Cool Air.

Efficient performance

Trane’s XR17 A/C systems have Seasonal Energy Efficiency Ratings (SEER) up to 18.00, making these central air conditioners an excellent choice for home comfort and for earning energy-efficiency tax credits.

Two-Stage cooling

Two stages of cooling (and heating, if applicable) meet any outdoor climate conditions and prevent interior temperature swings.

Durable and economical

Trane’s central air conditioners come with increased efficiency that may substantially lower your home cooling costs. Materials for all components are tested again and again for long-lasting performance and durability.

Cleaner, healthier indoor air

For a more comfortable home, add Trane CleanEffects™ to your central air conditioning unit for advanced air filtration that removes more dust, pollen and other irritants from conditioned air.


Quick Comparison

XL15i

70.0 Cost
82.5 Efficiency

XR17

70.0 Cost
87.5 Efficiency

XR16

70.0 Cost
87.5 Efficiency

Every Trane central air unit is packed with high-quality components. Each helps ensure that time after time, your unit will provide total comfort your family can rely on. The XR17 includes:

Two-stage Climatuff® compressor

Spine Fin™ outdoor coil

Upgraded fan motor

Full-side louvered panels protect your investment

Corrosion-resistant Weatherguard™ fasteners

Unique DuraTuff™ non-corrosive base pan

Quick-Sess cabinet with full coil protection

Sound insulator on the compressor (select models)


XR17 Central Air Conditioners (R-410A refrigerant)

Model Cooling Capacity (BTUH) Nominal Tons Height (in.) Width (in.) Depth (in.)
4TTR7024A 24,000 2 41 37 34
4TTR7036A 36,000 3 45 37 34
4TTR7048A 48,000 4 45 37 34
4TTR7060A 60,000 5 45 37 34

Trane XR17 Registered Limited Warranty Details

10-year limited warranty on compressor.

10-year limited warranty on outdoor coil.

10-year limited warranty on internal functional parts.

If the product is not registered within 60 days of installation, Trane’s Base Limited Warranty terms will apply.

An option to purchase transferability of your Registered Limited Warranty is available.

Optional Extended Warranties are available. Extended Warranties can pay for labor and other costs not covered by manufacturer's limited warranty.

Ask your dealer for full warranty information at time of purchase. Warranties are for residential use only. Some exclusions may apply.

Register within 60 days of installation to activate warranty. Residential use only. Some exclusions may apply. Call 1-800-554-6413 or Register Online.

NEED HELP? TALK TO AN EXPERT CONTACT YOUR LOCAL TRANE COMFORT SPECIALIST

TRANE TRUCOMFORT

Close