XL13c Packaged Heat Pumps
High performance for years of comfort
Season after season, year after year, the Trane XL13c is designed to meet your home comfort needs.
-
Trane
XL13c
features
Attractive design
Architecturally integrated design complements the beauty of your home.
Year-round durability
Exclusive components like a Spine Fin™ coil, Weather Beater Top, and the Vortica™ Blower will deliver the sustained performance you expect season after season.
Quiet operation
Ultra quiet operation delivers comfort without disrupting your home environment.
-
Trane
XL13c
specifics
Every Trane Packaged Unit is packed with high-quality components. Each helps ensure that time after time, your unit will provide total comfort your family can rely on. The XL13c includes:
- Ultra-quiet operation
- Safety cabinet
- Convertible to either horizontal or vertical airflow
- State-of-the-art airflow system featuring the Vortica™ Blower for quiet, efficient operation.
- Full line of electric heaters available to supplement heat pump operation to ensure comfort in the coldest weather.
-
XL13c packaged heat pump models (R-410A refrigerant)
Model Nominal Tons SEER HSPF Height (in.) Width (in.) Depth (in.) 4WCX3018 1.5 13.00 7.7 36 51 43 4WCX3036 3 13.00 7.7 36 51 43 4WCX3048 4 13.00 7.7 38 61 46 4WCX3060 5 13.00 7.7 39 61 46
-
XL13c packaged heat pump models (R-22 refrigerant)
Model Nominal Tons SEER HSPF Height (in.) Width (in.) Depth (in.) 2WCX3024 2 13.00 7.7 36 51 43 2WCX3030 2.5 13.00 8.0 36 51 43 2WCX3036 3 13.00 7.7 36 51 43 2WCX3042 3.5 13.00 8.0 38 61 46 2WCX3048 4 13.00 7.7 38 61 46 2WCX3060 5 13.00 8.0 41 61 46
-
Trane XL13c Heat Pump limited warranty details
Beginning May 1 2009, Registered Limited Warranty terms are available if the product is registered within 60 days of installation. Registration can be completed either online at Trane.com or by calling 800-554-6413. Trane’s Registered Limited Warranty terms include:
- 10 Year limited warranty on compressor
- 10 Year limited warranty on coil
- 5 Year limited warranty on internal functional parts
- If the product is not registered within 60 days of installation Trane’s Base Limited Warranty terms will apply.
- Optional Extended Warranties available. Extended Warranties can pay for labor and other costs not covered by manufacturer's limited warranty.
- Ask your dealer for full warranty information at time of purchase. Warranties are for residential use only, some exclusions may apply.
Legal:
Potential energy savings may vary depending on your personal lifestyle, system settings, equipment maintenance, local climate, actual construction and installation of equipment, and duct system.
As part of our continuous product improvement, Trane reserves the right to change specifications and design without notice. Read important energy cost and efficiency information available from your dealer.
Links
Save on your system this spring
36 Month No Interest* or 3.9% APR* or Up to $1,000 Rebate*





Search for a Trane Comfort Specialist dealer in your area. 
