XR17

XR17

Heat Pump

The heating and cooling reliability you expect from Trane and the energy efficiency you deserve can be found in our XR17 two-stage electric heat pump. The XR17 offers up to a 18 SEER rating when matched with Trane variable speed air handlers, furnaces and Comfort Coils™.

Find a dealer

Look for Savings & Offers in your area

Locate Energyguide Labels

SEER (Cooling Efficiency): up to 18.00
HSPF (Heating Efficiency): up to 9.5
Info

The energy savings mode automatically adjusts your thermostat to save both energy and money.

Energy Star:
Yes

Comfort Without Compromise

Efficient performance

The XR17’s 18 SEER rating and 9.5 HSPF make it an energy-efficient choice for home comfort.

Two-stage cooling

Two stages of cooling and heating meet any outdoor climate conditions and prevent interior temperature swings.

Durable and economical

Increased efficiency may substantially lower your home cooling costs. Materials for all components are tested again and again for long-lasting performance and durability.

Cleaner, healthier indoor air

Add Trane CleanEffects™ to your system for advanced air filtration that removes more dust, pollen and other irritants from conditioned air for a cleaner, healthier, more comfortable home.


Quick Comparison

XL15i

70.0 Cost
81.25 Efficiency

XR17

70.0 Cost
85 Efficiency

XR16

70.0 Cost
85 Efficiency

Every Trane Heat Pump is packed with high-quality components. Each helps ensure that time after time, your unit will provide total comfort your family can rely on. The XR17 includes:

Two-Stage Climatuff® compressor

Galvanized-steel louvered panels

Baked-on powder paint

Corrosion-resistant Weatherguard™ fasteners

Spine Fin™ outdoor coil

DuraTuff™ rust-proof basepan

Sound insulator on compressors (on select models)


XR17 heat pump models (R-410A refrigerant)

Model Cooling Capacity (BTUH) Nominal Tons Height (in.) Width (in.) Depth (in.)
4TWR7024A 24,000 2 41 37 34
4TWR7036B 36,000 3 45 37 34
4TWR7048A 48,000 4 45 37 34
4TWR7060A 60,000 5 45 37 34

Trane XR17 Registered Limited Warranty Details

10 year limited warranty on compressor.

10 year limited warranty on outdoor coil.

10 year limited warranty on internal functional parts.

If the product is not registered within 60 days of installation Trane’s Base Limited Warranty terms will apply.

An option to purchase transferability of your Registered Limited Warranty is available. For more information, click here.

Optional Extended Warranties are available. Extended Warranties can pay for labor and other costs not covered by manufacturer's limited warranty.

Ask your dealer for full warranty information at time of purchase. Warranties are for residential use only. Some exclusions may apply.

Register within 60 days of installation to activate warranty. Residential use only. Some exclusions may apply. Call 1-800-554-6413 or Register Online.

NEED HELP? TALK TO AN EXPERT CONTACT YOUR LOCAL TRANE COMFORT SPECIALIST

TRANE TRUCOMFORT

Close