XL18i

XL18i

Heat Pump

Two-stage cooling with the Trane XL18i heating system pump offers flexible family comfort, with the ability to cool every room to the right temperature efficiently.

Find a dealer

Look for Savings & Offers in your area

Locate Energyguide Labels

Info

One size doesn't always fit all—and neither does pricing. Visit our pricing page to learn more.

Cost:
SEER (Cooling Efficiency): up to 18.00
HSPF (Heating Efficiency): up to 9.5

Enhanced Cooling. Efficient Control.

Efficient performance

The XL18i home heat pump’s SEER rating of up to 18.00 and HSPF of 9.20 make it an energy-efficient choice for home comfort.

Two-stage cooling

The two-stage heat pump and cooling system meets any outdoor climate conditions and prevents interior temperature swings.

Durable and economical

Increased efficiency may substantially lower your home cooling costs. Materials for all two-stage compressor heat pump components are tested again and again for long-lasting performance and durability.

Cleaner, healthier indoor air

Add Trane CleanEffects™ to your heating system pump for advanced air filtration that removes more dust, pollen and other irritants from conditioned air for a cleaner, healthier, more comfortable home.


Quick Comparison

XV18

100 Cost
95 Efficiency

XL18i

80 Cost
90 Efficiency

Every Trane home heat pump is packed with high-quality components. Each helps ensure that time after time, your unit will provide total comfort your family can rely on. The XL18i two-stage heat pump includes:

Two-stage Climatuff® compressor

Full-side louvered panels

WeatherGuard™ top protects components

Baked-on powder paint

Corrosion-resistant Weatherguard™ fasteners

Spine Fin™ outdoor coil

Unique DuraTuff™ non-corrosive basepan

Unique mounting of shaft down fan motor

Variable-speed fan motor

Low-resistance airflow

Sound insulator on compressor (on select models)


XL18i home heat pump models (R-410A refrigerant)

Model Cooling Capacity (BTUH) Nominal Tons Height (in.) Width (in.) Depth (in.)
4TWX8024A 24,000 2 50 37 34
4TWX8036B 36,000 3 54 37 34
4TWX8048A 48,000 4 54 37 34
4TWX8060A 60,000 5 54 37 34

Trane XL18i Registered Limited Warranty Details

12-year limited warranty on compressor.

10-year limited warranty on outdoor coil.

10-year limited warranty on internal functional parts.

If the product is not registered within 60 days of installation, Trane’s Base Limited Warranty terms will apply.

An option to purchase transferability of your Registered Limited Warranty is available. For more information, visit the residential system warranty page.

Optional Extended Warranties are available. Extended Warranties can pay for labor and other costs not covered by manufacturer's limited warranty.

Ask your dealer for full warranty information at time of purchase. Warranties are for residential use only. Some exclusions may apply.

Register within 60 days of installation to activate warranty. Residential use only. Some exclusions may apply. Call 1-800-554-6413 or Register Online.

NEED HELP? TALK TO AN EXPERT CONTACT YOUR LOCAL TRANE COMFORT SPECIALIST

TRANE TRUCOMFORT

Close