XB14 Single-Stage

XB14 Single-Stage

Heat Pump

Energy-efficient heat pump systems are a smart investment in comfort and efficiency. With this 15.50 SEER heat pump, this heating and cooling system helps your home overcome everything from the most stifling days to bone-chilling nights, all with reliable, energy-conscious operation.

Find a dealer

Look for Savings & Offers in your area

Locate Energyguide Labels

Info

One size doesn't always fit all—and neither does pricing. Visit our pricing page to learn more.

Cost:
SEER (Cooling Efficiency): up to 15.00
HSPF (Heating Efficiency): up to 9.0

Premium Comfort That Lasts

Efficient performance

The XB14 single-stage heat pump’s SEER up to 15.50 and HSPF up to 8.50 make it an energy-efficient choice for home comfort.

Economical operation

This energy-efficient heat pump system may substantially lower your home cooling costs.

Durable construction

Materials for all components are tested again and again for long-lasting performance.

Cleaner, healthier indoor air

Add Trane CleanEffects™ to your system for advanced air filtration that removes more dust, pollen and other irritants from conditioned air for a cleaner, healthier, more comfortable home.


Quick Comparison

XR13

40 Cost
72.5 Efficiency

XB14

50.0 Cost
77.5 Efficiency

XB13

30.0 Cost
72.5 Efficiency

Every Trane Heat Pump is packed with high-quality components. Each helps ensure that time after time, your unit will provide total comfort your family can rely on. The XB14 single-stage heat pump includes:

Climatuff® compressor

Galvanized-steel louvered panels

Baked-on powder paint

Corrosion-resistant Weatherguard™ fasteners

Spine Fin™ outdoor coil

DuraTuff™ rust-proof basepan


XB14 heat pump models (R-410A refrigerant)

Model Cooling Capacity (BTUH) Nominal Tons Height (in.) Width (in.) Depth (in.)
4TWB4018G 18,000 1.5 29 33 30
4TWB4024G 24,000 2 33 33 30
4TWB4030G 30,000 2.5 33 37 34
4TWB4036G 36,000 3 33 37 34
4TWB4042G 41,500 3.5 37 37 34
4TWB4049E 48,000 4 45 37 34
4TWB4061E 60,000 5 45 37 34

Trane XB14 Registered Limited Warranty Details

10-year limited warranty on compressor.

10-year limited warranty on outdoor coil.

10-year limited warranty on internal functional parts.

If the product is not registered within 60 days of installation, Trane’s Base Limited Warranty terms will apply.

An option to purchase transferability of your Registered Limited Warranty is available.

Optional Extended Warranties are available. Extended Warranties can pay for labor and other costs not covered by manufacturer's limited warranty.

Ask your dealer for full warranty information at time of purchase. Warranties are for residential use only, some exclusions may apply.

Register within 60 days of installation to activate warranty. Residential use only. Some exclusions may apply. Call 1-800-554-6413 or Register Online.

NEED HELP? TALK TO AN EXPERT CONTACT YOUR LOCAL TRANE COMFORT SPECIALIST

TRANE TRUCOMFORT

Close