TGVX

TGVX

All-in-One System

The Trane TGVX series offers the ultimate in performance with an EER surpassing 40 and a COP of more than 5. Utilizing a true variable-capacity compressor and variable-speed blower with a fully communicating control package, this geothermal heating and cooling system offers comfort and efficiency at the highest level possible.

Find a dealer

Look for Savings & Offers in your area

Locate Energyguide Labels

Info

From ENERGY STAR® -qualified products to geothermal options, there are myriad ways for your HVAC system to be more energy and cost-efficient.

Efficiency(%):
40+ EER
Info

Cooling stages allow the air conditioner's compressor to run at a very high level for hot summer days and at a lower level for milder days.

Cooling Stages:
Variable Speed

Earth-Powered Comfort

Efficiency

Trane EnviroWise™ VS Series Geothermal Heat Pumps offer homeowners the ultimate in comfort and performance with the highest efficiency (above 40 EER and 5.3 COP) available today. In fact, a geothermal furnace offers 30 percent higher efficiency than two-stage geothermal heat pumps.

Energy Savings

Trane EnviroWise™ Geothermal Heating Systems can return up to four dollars of heat for every one dollar of electricity used, in part because they use renewable heat from deep inside the earth, a virtually limitless supply of energy.

Reliable Comfort

The VS Series incorporates the latest technologies in variable-speed compressors and motors, variable-speed loop pumps, and an advanced control system that includes energy monitoring, full diagnostic capability, and a dedicated communicating color touchscreen control. The VS Series is for those who accept only the best, and our Trane dealers have been trained to install this variable-speed geothermal system with the highest standards.

Personalized for Your Home

Three different configurations allow Trane EnviroWise™ Geothermal Heating Systems to adapt to any region, in any home.

Trane EnviroWise™ Geothermal Heating Systems circulate fluid through the earth and a coil that absorbs or dissipates heat depending on the season. They include:

Variable-capacity Compressor

State-of-the-art technology, including fully communicating control package for the ultimate comfort and efficiency.

Variable-speed blower

Operates quietly and efficiently to deliver just the right amount of air to keep your home at the perfect temperature.

Coated coil

A large surface area provides exceptional efficiency and humidity control. Specially coated to prevent formicary corrosion, enhancing long life and reliability.

Controls

Precision control of the geothermal heating and cooling system combined with on-board diagnostics ensures reliability and long-lasting comfort.

Hot water option

Optional water heating collects and concentrates extra system heat, providing the hot water you need every day for bathing, dishes and laundry.

Corrosion-resistant drain pan

Tough, durable and specially designed to ward off corrosion and bacteria. Includes electronic overflow protection.

Insulated cabinet

Includes cleanable, foil-backed insulation and an attractive outer surface that looks new for years.

Trane TGVX Registered Limited Warranty Details

10-year limited warranty on internal functional parts.

If the product is not registered within 60 days of installation, Trane’s Base Limited Warranty terms will apply.

Optional Extended Warranties are available. Extended Warranties can pay for labor and other costs not covered by manufacturer's limited warranty.

Ask your dealer for full warranty information at time of purchase. Warranties are for residential use only. Some exclusions may apply.

Register within 60 days of installation to activate warranty. Residential use only. Some exclusions may apply. Call 1-800-554-6413 or Register Online.

NEED HELP? TALK TO AN EXPERT CONTACT YOUR LOCAL TRANE COMFORT SPECIALIST

TRANE TRUCOMFORT

Close