XL80

XL80

Gas Furnace

No matter what the temperature might be outside, the XL80 variable speed gas furnace is designed to provide a consistent, predictable flow of warm air to keep your family comfortable all winter long.

Find a dealer

Look for Savings & Offers in your area

Locate Energyguide Labels

Info

One size doesn't always fit all—and neither does pricing. Visit our pricing page to learn more.

Cost:
AFUE (Heating Efficiency): 80
Info

The energy savings mode automatically adjusts your thermostat to save both energy and money.

Energy Star:
No

Gentle Heating. Consistent Comfort.

Efficient performance

The XL80 is rated with up to 80% AFUE.

Flexible heating

Two-stage heating helps prevent temperature swings.

Durable construction

Materials for all components are tested again and again for long-lasting performance and reliability.

Cleaner, healthier indoor air

Add Trane CleanEffects™ to your system for advanced air filtration that removes more dust, pollen and other irritants from conditioned air for a cleaner, healthier, more comfortable home.


Quick Comparison

XV80

40 Cost
80 Efficiency

XL80

40 Cost
80 Efficiency

XT80

40 Cost
80 Efficiency

Every Trane furnace is packed with high-quality components. Each helps ensure that time after time, your unit will provide total comfort your family can rely on. The XL80 includes:

Four-speed blower motor

Two-stage gas heat

Microelectronic controller

Heavy steel cabinet

Durable silicon nitride hot surface igniter

Multi-port, in-shot burners

One-piece heat exchanger

Pre-painted galvanized steel cabinet

Upflow models have hinged blower doors, easy-open door latches

Insulated cabinet for quiet operation


XL80 2-stage upflow/horizontal furnace models

Model Height (in.) Width (in.) Depth (in.) Nominal Capacity Output (BTUH) Stage1/Stage2 AFUE
TUD2A040A9242A 40 14.5 28 20,800 / 32,000 80
TUD2A060A9362A 40 14.5 28 31,200 / 47,000 80
TUD2B060A9362A 40 17.5 28 31,200 / 47,000 80
TUD2B080A9362A 40 17.5 28 41,600 / 63,000 80
TUD2B080A9482A 40 17.5 28 41,600 / 63,000 80
TUD2B100A9362A 40 17.5 28 52,000 / 79,000 80
TUD2C100A9482A 40 21.0 28 52,000 / 79,000 80
TUD2C100A9602A 40 21.0 28 52,000 / 80,000 80
TUD2D100A9602A 40 24.5 28 52,000 / 80,000 80
TUD2C120A9542A 40 21.0 28 62,400 / 95,000 80
TUD2D120A9602A 40 24.5 28 62,400 / 95,000 80
TUD2D140A9602A 40 24.5 28 72,800 / 112,000 80

XL80 2-stage downflow/horizontal furnace models

Model Height (in.) Width (in.) Depth (in.) Nominal Capacity Output (BTUH) Stage1/Stage2 AFUE
TDD2A040A9242A 40 14.5 28 20,800 / 32,000 80
TDD2A060A9362A 40 14.5 28 31,200 / 47,000 80
TDD2B060A9362A 40 17.5 28 31,200 / 48,000 80
TDD2B080A9362A 40 17.5 28 41,600 / 64,000 80
TDD2B100A9482A 40 17.5 28 52,000 / 79,000 80
TDD2C100A9482A 40 21.0 28 52,000 / 79,000 80
TDD2C100A9602A 40 21.0 28 52,000 / 79,000 80
TDD2D120A9602A 40 24.5 28 62,400 / 94,000 80
TDD2D140A9602A 40 24.5 28 72,800/112,000 80

Trane XL80 Registered Limited Warranty Details

20 year limited warranty on heat exchanger.

10-year limited warranty on internal functional parts.

If the product is not registered within 60 days of installation, Trane’s Base Limited Warranty terms will apply.

An option to purchase transferability of your Registered Limited Warranty is available.

Optional Extended Warranties are available. Extended Warranties can pay for labor and other costs not covered by manufacturer's limited warranty.

Ask your dealer for full warranty information at time of purchase. Warranties are for residential use only, some exclusions may apply.

Register within 60 days of installation to activate warranty. Residential use only. Some exclusions may apply. Call 1-800-554-6413 or Register Online.

NEED HELP? TALK TO AN EXPERT CONTACT YOUR LOCAL TRANE COMFORT SPECIALIST

TRANE TRUCOMFORT

Close