Heating. Cooling. Efficiency. Combined.

Efficient performance

The Trane XL14c Packaged Heat Pump offers up to 14.25 SEER, 80% AFUE and is Energy Star qualified.

Year-round durability

Exclusive components like a Spine Fin™ coil, Weather Beater™ top and the variable-speed Vortica™ blower motor with Comfort-R™ will deliver the sustained performance you expect year after year.

Quiet operation

Ultra-quiet operation delivers comfort without disrupting your home environment.

Every Trane Packaged Unit is designed with high-quality components. Each helps ensure that time after time, your unit will provide total comfort your family can rely on. The XL14c packaged heat pump includes:

Durable Climatuff® compressor

State-of-the-art fan system

Variable-speed Vortica™ blower motor

Ultra-quiet operation

Heavy gauge, two-tone powder-painted cabinet

Increased dehumidification with Comfort-R™

Advance airflow system for quiet and efficient outdoor operation

Functional louvers with rounded corner guards for added safety

All-aluminum Spine Fin™ coil

Durable Weather-Beater™ top

Electronic demand defrost

Optional electric heater kit


XL14c packaged heat pump models

Model Height (in.) Width (in.) Depth (in.) HSPF SEER
4WCY4024 36 51 43 8.00 14.00
4WCY4030 36 51 43 8.00 14.25
4WCY4036* 38 51 43 8.00 14.25
4WCY4042 38 61 46 8.00 14.25
4WCY4048* 38 61 46 8.00 14.00
4WCY4060* 42 61 46 8.00 14.00

Trane XL14c Packaged Heat Pump Registered Limited Warranty Details

10-year Registered Limited Warranty on compressor.

10-year Registered Limited Warranty on coil.

10-year Registered Limited Warranty on internal functional parts.

If the product is not registered within 60 days of installation, Trane’s Base Limited Warranty terms will apply.

An option to purchase transferability of your Registered Limited Warranty is available.

Optional Extended Warranties are available. Extended Warranties can pay for labor and other costs not covered by manufacturer’s limited warranty.

Ask your dealer for full warranty information at time of purchase. Warranties are for residential use only. Some exclusions may apply. *Also available in 3-Phase.

Register within 60 days of installation to activate warranty. Residential use only. Some exclusions may apply. Call 1-800-554-6413 or Register Online.

NEED HELP? TALK TO AN EXPERT CONTACT YOUR LOCAL TRANE COMFORT SPECIALIST

TRANE TRUCOMFORT

Close