Heating. Cooling. Combined.

Efficient performance

The Trane XL14c offers up to 14.25 SEER and 80% AFUE and is Energy Star qualified

Year-round durability

Exclusive components like a Spine Fin™ coil, Weather Beater™ top and the variable-speed Vortica™ blower motor with Comfort-R™ will deliver the sustained performance you expect year after year.

Quiet operation

Ultra-quiet operation delivers comfort without disrupting your home environment.

Every Trane Packaged Unit is designed with high-quality components. Each helps ensure that time after time, your unit will provide total comfort your family can rely on. The XL14c packaged gas electric includes:

Durable Climatuff® compressor

State-of-the-art fan system

Variable-speed Vortica™ blower motor

Ultra-quiet operation

Stainless steel heat exchanger and burners

Two-stage gas heat

Heavy gauge, two-tone powder-painted cabinet

Increased dehumidification with Comfort-R™

Advance airflow system for quiet and efficient outdoor operation

Functional louvers with rounded corner guards for added safety

All-aluminum Spine Fin™ coil

Durable Weather-Beater™ top


XL14c packaged gas electric models

Model Height (in.) Width (in.) Depth (in.) SEER
4YCY4024 36 51 43 14.00
4YCY4030 36 51 43 14.00
4YCY4036* 36 51 43 14.20
4YCY4042 38 61 46 14.25
4YCY4048* 38 61 46 14.20
4YCY4060* 42 61 46 14.00

Trane XL14c Packaged Gas/Elec. Registered Limited Warranty Details

20-year Registered Limited Warranty on heat exchanger

10-year Registered Limited Warranty on compressor

10-year Registered Limited Warranty on coil

10-year Registered Limited Warranty on internal functional parts

If the product is not registered within 60 days of installation Trane’s Base Limited Warranty terms will apply.

An option to purchase transferability of your Registered Limited Warranty is available. For more information, click here.

Optional Extended Warranties are available. Extended Warranties can pay for labor and other costs not covered by manufacturer's limited warranty.

Ask your dealer for full warranty information at time of purchase. Warranties are for residential use only. Some exclusions may apply. *Also available in 3-Phase

Register within 60 days of installation to activate warranty. Residential use only. Some exclusions may apply. Call 1-800-554-6413 or Register Online.

NEED HELP? TALK TO AN EXPERT CONTACT YOUR LOCAL TRANE COMFORT SPECIALIST

TRANE TRUCOMFORT

Close