Quiet Comfort Under One Roof

Efficient performance

The Trane XL13c packaged HVAC system offers up to 13.00 SEER and 8.00 HSPF.

Attractive design

Architecturally integrated design complements the beauty of your home.

Year-round durability

Exclusive components like the Spine Fin™ coil, Weather Beater Top, and the Vortica™ Blower will deliver the sustained performance you expect season after season.

Quiet operation

Ultra-quiet operation delivers comfort without disrupting your home environment.

Every Trane Packaged Unit is designed with high-quality components. Each helps ensure that time after time, your unit will provide total comfort your family can rely on. The XL13c 13 SEER heat pump includes:

Durable Climatuff® compressor

Ultra-quiet operation

Advance airflow system for quiet and efficient outdoor operation

Full line of electric heaters available to supplement heat pump operation


XL13c packaged heat pump models (R-410A refrigerant)

Model Nominal Tons SEER HSPF Height (in.) Width (in.) Depth (in.)
4WCX3018 1.5 13.00 7.70 36 51 43
4WCX3024 2 13.00 8.00 36 51 43
4WCX3030 2.5 13.00 8.00 36 51 43
4WCX3036 3 13.00 7.70 36 51 43
4WCX3042 3.5 13.00 8.00 38 61 46
4WCX3048 4 13.00 7.70 38 61 46
4WCX3060 5 13.00 7.70 40 61 46

Trane XL13c Heat Pump Registered Limited Warranty Details

10-year Registered Limited Warranty on compressor.

10-year Registered Limited Warranty on coil.

10-year Registered Limited Warranty on internal functional parts.

If the product is not registered within 60 days of installation, Trane’s Base Limited Warranty terms will apply.

An option to purchase transferability of your Registered Limited Warranty is available.

Optional Extended Warranties are available. Extended Warranties can pay for labor and other costs not covered by manufacturer’s limited warranty.

Ask your dealer for full warranty information at time of purchase. Warranties are for residential use only. Some exclusions may apply. *Also available in 3-Phase.

Register within 60 days of installation to activate warranty. Residential use only. Some exclusions may apply. Call 1-800-554-6413 or Register Online.

NEED HELP? TALK TO AN EXPERT CONTACT YOUR LOCAL TRANE COMFORT SPECIALIST

TRANE TRUCOMFORT

Close